【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   40 / 248

BOOKをみる

10秒後にBOOKのページに移動します


H UA C L UT od2 od1 M W E U T1 V T2 F B T1 T2 V B RS M W J E YA 03 Allowable Eccentricity (mm) 32 40 50 63 80 100 ±1 ±1.5 ±2 0.5 Joint/Mounting Bracket (Type A/B)/Part No. 32, 40 50, 63 80 100 YU-03 YU-05 YU-08 YU-10 Type A mounting bracket YA-03 YA-05 YA-08 YA-10 Type B mounting bracket YB-03 YB-05 YB-08 YB-10 UA C d1 d2 H K L UT Weight (g) 25 40 90 160 YU-03 YU-05 YU-08 YU-10 17 17 22 26 11 13 20 26 15.8 19.8 24.8 29.8 14 18 23 28 M8 x 1.25 M10 x 1.5 M16 x 2 M20 x 2.5 8 10 13 14 7 7 9 11 6 6 8 10 YA-03 YA-05 YA-08 YA-10 32, 40 50, 63 80 100 B 18 20 26 31 D 6.8 9 11 14 E 16 20 25 30 F 6 8 10 12 M 42 50 62 76 T1 6.5 6.5 8.5 10.5 T2 10 12 16 18 YA-03 YA-05 YA-08 YA-10 32, 40 50, 63 80 100 U 6 8 10 12 V 18 22 28 36 W 56 67 83 100 55 100 195 340 32, 40 50, 63 80 100 03 05 08 10 For o32, o40 For o50, o63 For o80 For o100 YA YB YU Type A mounting bracket Type B mounting bracket Joint Part no. YB-03 YB-05 YB-08 YB-10 Bore size (mm) 32, 40 50, 63 80 100 B 12 12 16 19 D 7 9 11 14 E 25 32 38 50 J 9 11 13 17 M 34 42 52 62 oO 11.5 depth 7.5 14.5 depth 8.5 18 depth 12 21 depth 14 Part no. YB-03 YB-05 YB-08 YB-10 Bore size (mm) 32, 40 50, 63 80 100 T1 6.5 6.5 8.5 10.5 T2 10 12 16 18 V 18 22 28 36 W 50 60 75 90 RS 9 11 14 18 Weight (g) 80 120 230 455 Simple Joint (CQ2): o32 to o100 Joint/Mounting Bracket (Type A/B)/Part No. Mounting bracket Applicable air cylinder bore size Eccentricity tolerance Backlash Bore size (mm) . Joints are not included with type A or B mounting brackets. . Order them separately. (Example) Bore size o40 Part no. . Type A mounting bracket ・・・・・・・・・・ YA-03 . Joint ・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・・ YU-03 Bore size (mm) Joint Applicable mounting bracket K (Width across flat) (With locking) Material: Chromium molybdenum steel (Nickel plated) (mm) Part no. Applicable bore size (mm) Material: Chromium molybdenum steel (Nickel plated) (mm) Type A Mounting Bracket 2 x oD Joint Part no. Bore size (mm) Part no. Bore size (mm) Weight (g) Material: Stainless steel (mm) Type B Mounting Bracket 2 x oO counterbore 2 x oD through Joint Accessory Brackets Series CQ2 805 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z