【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   3 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Lighter weight Small auto switch Existing model New New Reduced by 5 to 13% (Compared with SMC CQ2 series) Optimum operating range 2-color indication solid state auto switch Appropriate setting of the mounting position can be performed without mistakes. D-M9ュW(V) D-M9ュA(V) D-P3DW Even if 2-color indication solid state auto switches are fixed at the optimum operating range (the green light lights up), the operation may become unstable depending on the installation environment or magnetic field disturbance. (Magnetic body, external magnetic field, proximal installation of cylinders with built-in magnet and actuators, temperature change, other factors for magnetic force fluctuation during operation, etc.) Series CQ2Compact Cylinder Reduction of CO2 discharge by 1300 t by less use of aluminum The body strength (kinetic energy, allowable load, withstand pressure, etc.) is the same as the existing product. Contribution to environment and ecology Weight (Stroke 50 mm, built-in magnet, female thread and with rubber bumper) ( ): With male thread (g) Bore size . Stroke CQ2 o40-50 st 456(483) Existing model CQ2 483(527) Operating range OFF ON Red Green Red A green light lights up at the optimum operating range. For general Water resistant type environments Magnetic field resistant type For environments exposed to water and coolant For use with AC spot welders, which generate strong magnetic field 778