【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   39 / 248

BOOKをみる

10秒後にBOOKのページに移動します


o o o o L1 I-G012 I-Z015A I-G02 I-G03 I-G04 I-G05 I-G08 I-G10 (mm) A 21.5 32 34 41 42 56 71 79 A1 6 8 8.5 10.5 14 18 21 21 L1 16 25 25 30 30 40 50 55 MM M5 x 0.8 M6 x 1 M8 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 RR1 6.3 8.1 10.3 12.8 12 16 21 24 U1 7 14 11.5 14 14 20 27 31 NDH10 NX 12 16 20 25 32, 40 50, 63 80 100 5 5 8 10 10 14 18 22 5 6.4 8 10 18 22 28 32 .0.2 .0.4 .0.1 .0.3 .0.2 .0.4 .0.2 .0.4 .0.3 .0.5 .0.3 .0.5 .0.3 .0.5 .0.3 .0.5 Y-G012 Y-Z015A Y-G02 Y-G03 Y-G04 Y-G05 Y-G08 Y-G10 (mm) A 21.5 28 34 41 42 56 71 79 A1 6 11 8.5 10.5 16 20 23 24 L1 16 21 25 30 30 40 50 55 NZ 10 12 16 20 36 44 56 64 L 14.6 16.6 21 25.6 41.6 50.6 64 72 MM M5 x 0.8 M6 x 1 M8 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 RR1 6.3 8.1 10.3 12.8 12 16 21 24 U1 7 10 11.5 14 14 20 27 31 NDH10 NX 12 16 20 25 32, 40 50, 63 80 100 5 5 8 10 10 14 18 22 5 6.5 8 10 18 22 28 32 IY-G012 IY-J015 IY-G02 IY-G03 IY-G04 IY-G05 IY-G08 IY-G10 . Knuckle pin and retaining rings are included. IY-G012 IY-J015 IY-G02 IY-G03 IY-G04 IY-G05 IY-G08 IY-G10 L 14.6 16.6 21 25.6 41.6 50.6 64 72 d 4.8 4.8 7.6 9.6 9.6 13.4 17 21 10.2 12.2 16.2 20.2 36.2 44.2 56.2 64.2 m 1.5 1.5 1.5 1.55 1.55 2.05 2.55 2.55 t 0.7 0.7 0.9 1.15 1.15 1.15 1.35 1.35 12 16 20 25 32, 40 50, 63 80 100 NTJ-015A NT-015A NT-02 NT-03 NT-04 NT-05 NT-08 NT-10 12 16 20 25 32, 40 50, 63 80 100 d M5 x 0.8 M6 x 1 M8 x 1.25 M10 x 1.25 M14 x 1.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 H 4 5 5 6 8 11 13 16 B 8 10 13 17 22 27 32 41 C 9.2 11.5 15.0 19.6 25.4 31.2 37.0 47.3 5 5 8 10 10 14 18 22 .0.030 .0.060 .0.030 .0.060 .0.040 .0.076 .0.040 .0.076 .0.040 .0.076 .0.050 .0.093 .0.050 .0.093 .0.065 .0.117 Dd9 (mm) I-G012, I-Z015A I-G02, I-G03 I-G04, I-G05 I-G08, I-G10 Y-G012, Y-Z015A Y-G02, Y-G03 Y-G04, Y-G05 Y-G08, Y-G10 Single Knuckle Joint Double Knuckle Joint Material: Carbon steel Surface treatment: Nickel plated Material: Cast iron Surface treatment: Nickel plated Material: Carbon steel Surface treatment: Nickel plated Material: Cast iron Surface treatment: Nickel plated Axis d9 oND hole H10 Axis d9 oND hole H10 Part no. Applicable bore size (mm) E1 ュ10 ュ12 ュ16 ュ20 o22 o28 o38 o44 +0.048 +0 +0.048 +0 +0.058 +0 +0.058 +0 +0.058 +0 +0.070 +0 +0.070 +0 +0.084 +0 Part no. E1 ュ10 ュ12 ュ16 ュ20 o22 o28 o38 o44 Applicable bore size (mm) +0.048 +0 +0.4 +0.2 +0.2 +0 +0.4 +0.2 +0.4 +0.2 +0.5 +0.3 +0.5 +0.3 +0.5 +0.3 +0.5 +0.3 +0.048 +0 +0.058 +0 +0.058 +0 +0.058 +0 +0.070 +0 +0.070 +0 +0.084 +0 Applicable pin part no. Knuckle Pin (Common with double clevis pin) Rod End Nut . Type C retaining rings for axis are included. Part no. Applicable bore size (mm) Applicable retaining ring Type C5 for axis Type C5 for axis Type C8 for axis Type C10 for axis Type C10 for axis Type C14 for axis Type C18 for axis Type C22 for axis Material: Carbon steel (mm) Part no. Applicable bore size (mm) Material: Carbon steel Surface treatment: Zinc chromated L1 Series CQ2 Accessory Brackets 804