【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   38 / 248

BOOKをみる

10秒後にBOOKのページに移動します


CT CU L CW RR L1 L FT L1 FX FZ M FV FT L FX FZ M FV L1 B + Stroke A + Stroke 4 x oFD B + Stroke A + Stroke 4 x oFD CX B + Stroke CZ CL + Stroke A + Stroke oCD hole H10 Axis d9 4 x N Cap bolt +0.4 +0.2 .0.1 .0.3 (mm) FD 9 11 11 FT 9 11 11 FV 80 99 117 FX 92 116 136 FZ 108 134 154 L 18 20 22 L1 43.5 53.5 53.5 M 60 77 94 (mm) L 8 10 12 L1 33.5 43.5 43.5 (mm) CD 14 18 22 CT 8 10 13 CU 20 27 31 CW 30 38 45 CX 22 28 32 A 54 64 63.5 73.5 75 85 B 36 46 43.5 53.5 53 63 A 64 73.5 85 B 46 53.5 63 A 53 63 64.5 74.5 76 86 A 63 74.5 86 A 88 98 109.5 119.5 132 142 B 36 46 43.5 53.5 53 63 CL 74 84 91.5 101.5 110 120 A 98 119.5 142 CL 84 101.5 120 B 46 53.5 63 L1 33.5 43.5 43.5 N M10 x 1.5 M12 x 1.75 M12 x 1.75 RR 14 18 22 CZ 44 56 64 L 8 10 12 Rod flange: CQ2F/CDQ2F Rod end male thread Head flange: CQ2G/CDQ2G Rod end male thread Double clevis: CQ2D/CDQ2D Rod end male thread Rod Flange Bore size (mm) 63 80 100 Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated Without auto switch Head Flange Bore size (mm) 63 80 100 Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 . The dimensions except A, L and L1 are the same as those of the rod flange. Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated Double Clevis Bore size (mm) 63 80 100 Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 Double clevis bracket material: Cast iron Surface treatment: Painted Without auto switch With auto switch . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are included. Bore size (mm) 63 80 100 Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 Series CQ2 Compact Cylinder: Standard Double Acting, Single Rod 803-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A