【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   37 / 224

BOOKをみる

10秒後にBOOKのページに移動します


Series CQ2 806 CL oCD hole H10 4 x oCN ュCZ ュM CW CT R A + Stroke .0.2 CX.0.4 CL oCD hole H10 4 x oCN ュCZ ュM CW CT R A + Stroke .0.2 CX.0.4 oCD hole H10 4 x oCN .0.2 CX.0.4 ュCZ ュM A + Stroke CW CT CL R Double Clevis Pivot Bracket Bore size o12 to o25 Bore size o32 to o100 (mm) Bracket part no. Bore size Stroke range A CW CT CL CX CD M CZ R CN Hexagon socket head cap screw for mounting pivot Without auto switch With auto switch bracket (Accessory) CQ-C032 32 5 to 50 50 60 20 5 30 18 10 34 45 80° 6.6 M6 x 12L 75, 100 60 CQ-C040 40 5 to 50 58.5 68.5 22 6 32 18 10 40 52 80° 6.6 M6 x 14L 75, 100 68.5 CQ-C050 50 10 to 50 66.5 76.5 28 7 42 22 14 50 64 80° 9 M8 x 16L 75, 100 76.5 CQ-C063 63 10 to 50 74 84 30 8 44 22 14 60 77 60° 11 M10 x 20L 75, 100 84 CQ-C080 80 10 to 50 91.5 101.5 38 10 56 28 18 77 98 70° 13.5 M12 x 25L 75, 100 101.5 CQ-C100 100 10 to 50 110 120 45 13 67 32 22 94 117 70° 13.5 M12 x 30L 75, 100 120 . The double clevis pin and retaining ring are not included. (mm) Bracket part no. Bore size Stroke range A CW CT CL CX CD M CZ R CN Hexagon socket head cap screw Without auto switch With auto switch for mounting pivot bracket (Accessory) CQ-C012 12 5 to 30 34.5 45.5 14 4 19 5 5 15.5 25 100° 4.5 M4 x 10L CQ-C016 16 5 to 30 37 49 15 4 21 6.5 5 20 28 100° 4.5 M4 x 10L CQ-C020 20 5 to 50 42 54 18 5 27 8 8 25.5 35 80° 6.6 M6 x 12L CQ-C025 25 5 to 50 47.5 57.5 20 5 30 10 10 28 40 90° 6.6 M6 x 12L . The double clevis pin and retaining ring are not included. Double clevis pivot bracket material: Carbon steel Surface treatment: Nickel plated Double clevis pivot bracket material: Cast iron Surface treatment: Painted Without auto switch Without auto switch, With auto switch With auto switch A