【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   35 / 248

BOOKをみる

10秒後にBOOKのページに移動します


H1 C1 X L1 oTh9 oD Q F L MM R R E M Z W E M K J V oZ1 W1 2 B + Stroke A + Stroke Minimum lead wire bending radius 10 Auto switch 2 x P (Rc, NPT, G) (Port size) H thread effective depth C 4 x oN through 8 x oO counterbore O1 thread 2 x P1 (Piping tube O.D.) Width across flat B1 63 80 100 C1 26 32.5 32.5 B1 27 32 41 L1 33.5 43.5 43.5 H1 11 13 16 MM M18 x 1.5 M22 x 1.5 M26 x 1.5 X 28.5 35.5 35.5 (mm) (mm) 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A 44 54 53.5 63.5 65 75 B 36 46 43.5 53.5 53 63 A 54 63.5 75 B 46 53.5 63 C 15 21 27 D 20 25 30 E 77 98 117 F 10.5 12.5 13 H M10 x 1.5 M16 x 2.0 M20 x 2.5 J 7 6 6.5 K 17 22 27 L 8 10 12 M 60 77 94 N 9 11 11 Z 19 25 25 O 14 depth 10.5 17.5 depth 13.5 17.5 depth 13.5 P 1/4 3/8 3/8 Q 15 16 23 W 84 104 123.5 Dimensions (In the case of without auto switches, the A, B dimensions will be only o63 to o100/With Auto Switch changed. Refer to the dimension table.) R 18 22 22 Both Ends Tapped Bore size (mm) 63 80 100 O1 M10 x 1.5 M12 x 1.75 M12 x 1.75 (mm) (mm) With Boss on Head End Bore size (mm) 63 80 100 Th9 35 0 .0.062 43 0 .0.062 59 0 .0.074 Note 1) With boss on rod end: Option (Suffix “-XC36” to the end of model number.) Rod End Male Thread Bore size (mm) (mm) Bore size (mm) 63 Z1 16 P1 8 V 56.5 W1 95 Built-in One-touch Fittings Note 2) The external dimensions with rubber bumper are same as those of the standard, as shown above. . For details about the rod end nut and accessory brackets, refer to page 804. Note 3) For calculation on the longitudinal dimension of intermediate strokes, refer to page 787. Bore size (mm) Stroke range (mm) Without auto switch With auto switch Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. Standard (Through-hole): CQ2B/CDQ2B Both ends tapped: CQ2A/CDQ2A With boss on head end Built-in One-touch fittings: o63 Rod end male thread Series CQ2 802