【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   34 / 248

BOOKをみる

10秒後にBOOKのページに移動します


L1 CT CU L CW RR CX CZ B + Stroke CL + Stroke A + Stroke 4 x N Cap bolt oCD hole H10 Axis d9 .0.1 .0.3 +0.4 +0.2 (mm) 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 A 60 70 68.5 78.5 80.5 90.5 B 23 33 29.5 39.5 30.5 40.5 CL 50 60 58.5 68.5 66.5 76.5 A 70 78.5 90.5 B 33 39.5 40.5 CL 60 68.5 76.5 CD 10 10 14 CT 5 6 7 CU 14 14 20 CW 20 22 28 CX 18 18 22 CZ 36 36 44 L 7 7 8 L1 28.5 28.5 33.5 32 40 50 N M6 x 1.0 M6 x 1.0 M8 x 1.25 RR 10 10 14 Double clevis: CQ2D/CDQ2D Rod end male thread Stroke range (mm) Double Clevis Bore size (mm) Without auto switch With auto switch Double clevis bracket material: Cast iron Surface treatment: Painted . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are included. Bore size (mm) Series CQ2 Compact Cylinder: Standard Double Acting, Single Rod 801-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A