【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   33 / 224

BOOKをみる

10秒後にBOOKのページに移動します


X Y Y X L L1 LG LT LZ LX LY LH 4 x oLD Special cap bolt A + Stroke LS + Stroke B + Stroke (mm) A 62.2 72.2 75 85 88 98 B 36 46 43.5 53.5 53 63 LS 10 20 13.5 23.5 19 29 A 72.2 85 98 LS 20 23.5 29 B 46 53.5 63 L 18 20 22 L1 43.5 53.5 53.5 LD 11 13 13 LG 5 7 7 LH 46 59 71 LT 3.2 4.5 6 LY 91.5 114 136 LX 95 118 137 LZ 113 140 162 X 16.2 19.5 23 Y 9 11 12.5 Foot: CQ2L/CDQ2L Rod end male thread Rod end male thread Foot Bore size (mm) 63 80 100 Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 With auto switch Bore size (mm) 63 80 100 Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 Foot bracket material: Carbon steel Surface treatment: Nickel plated Without auto switch Series CQ2 Compact Cylinder: Standard Double Acting, Single Rod Compact foot: CQ2LC/CDQ2LC Compact Foot (mm) Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A 90.4 100.4 110.5 120.5 126 136 B 36 46 43.5 53.5 53 63 LS 72.4 82.4 88.5 98.5 101 111 A 100.4 120.5 136 LS 82.4 98.5 111 B 46 53.5 63 L 18 20 22 L1 43.5 53.5 53.5 LD 11 13 13 LH 46 59 71 LT 3.2 4.5 6 Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 LY 91.5 114 136 LX 60 77 94 LZ 77 98 117 X 18.2 22.5 24 Y 9 11 12.5 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated A + Stroke LS + Stroke Y Y LT X X L B + Stroke 4 x oLD LY LH LZ LX L1 . For details about the rod end nut and accessory brackets, refer to page 804. Special cap bolt Bore size (mm) 63 80 100 Bore size (mm) 63 80 100 Without auto switch With auto switch 803 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A