【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   32 / 248

BOOKをみる

10秒後にBOOKのページに移動します


L1 L1 FT L M FV FX FZ L FT M FV FX FZ LZ LX LY LH L X Y Y X LT LG L1 4 x oLD Special cap bolt B + Stroke A + Stroke LS + Stroke B + Stroke A + Stroke 4 x oFD A + Stroke B + Stroke 4 x oFD (mm) 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 A 47.2 57.2 53.7 63.7 56.7 66.7 B 23 33 29.5 39.5 30.5 40.5 LS 7 17 13.5 23.5 7.5 17.5 A 57.2 63.7 66.7 B 33 39.5 40.5 LS 17 23.5 17.5 L 17 17 18 L1 38.5 38.5 43.5 LD 6.6 6.6 9 LG 4 4 5 LH 30 33 39 LT 3.2 3.2 3.2 LX 57 64 79 LY 57 64 78 (mm) 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 A 40 50 46.5 56.5 48.5 58.5 B 23 33 29.5 39.5 30.5 40.5 A 50 56.5 58.5 B 33 39.5 40.5 FD 5.5 5.5 6.6 FT 8 8 9 FV 48 54 67 FX 56 62 76 FZ 65 72 89 L 17 17 18 L1 38.5 38.5 43.5 M 34 40 50 (mm) 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 48 54.5 57.5 38 48 44.5 54.5 47.5 57.5 L 7 7 8 L1 28.5 28.5 33.5 32 40 50 LZ 71 78 95 X 11.2 11.2 14.7 Y 5.8 7 8 Foot: CQ2L/CDQ2L Rod end male thread Rod end male thread Rod flange: CQ2F/CDQ2F Rod end male thread Head flange: CQ2G/CDQ2G Rod end male thread Foot Bore size (mm) Stroke range Without auto switch With auto switch (mm) Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Stroke range (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated Stroke range (mm) Head Flange Bore size (mm) With auto switch A Without auto switch A Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. Series CQ2 Compact Cylinder: Standard Double Acting, Single Rod . For details about the rod end nut and accessory brackets, refer to page 804. Compact foot: CQ2LC/CDQ2LC Compact Foot (mm) 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 A 62 72 70.9 80.9 79.9 89.9 B 23 33 29.5 39.5 30.5 40.5 LS 50.4 60.4 56.9 66.9 63.9 73.9 A 72 80.9 89.9 B 33 39.5 40.5 LS 60.4 66.9 73.9 L 17 17 18 L1 38.5 38.5 43.5 LD 6.6 6.6 9 LH 30 33 39 LT 3.2 3.2 3.2 LX 34 40 50 LY 57 64 78 32 40 50 LZ 45 52 64 X 13.7 13.7 16.7 Y 5.8 7 8 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated LZ LX 4 x oLD LY LH A + Stroke LS + Stroke Y X X Y LT L B + Stroke L1 Special cap bolt Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) 801 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A