【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   29 / 224

BOOKをみる

10秒後にBOOKのページに移動します


Z H1 R R M E J W oD Q F L E M K W1 V oZ1 oTh9 C1 X L1 MM 2 B + Stroke A + Stroke Minimum lead wire bending radius 10 Auto switch 2 x P (Rc, NPT, G) (Port size) O1 thread 4 x oN through 8 x oO counterbore H thread effective depth C Width across flat B1 2 x P1 (Piping tube O.D.) Note 2) The dimensions of the o32-5 mm stroke with built-in One-touch fittings is the same as that of the 10 mm stroke cylinder tube. Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. (mm) 32 40 50 32 40 50 5 10 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 A 30 40 36.5 46.5 38.5 48.5 B 23 33 29.5 39.5 30.5 40.5 F 5.5 7.5 7.5 10.5 Q 10 12.5 10.5 A 40 46.5 48.5 B 33 39.5 40.5 C 13 13 15 Q 10 12.5 10.5 F 7.5 7.5 10.5 D 16 16 20 E 45 52 64 J 4.5 5 7 H M8 x 1.25 M8 x 1.25 M10 x 1.5 P 1/8 1/8 1/4 P M5 x 0.8 1/8 1/8 1/4 K 14 14 17 L 7 7 8 M 34 40 50 N 5.5 5.5 6.6 W 49.5 57 71 Z 14 15 19 Dimensions (In the case of without auto switches, the A, B, F, P and Q dimensions will be o32 to o50/With Auto Switch only changed. Refer to the dimension table.) R 10 10 14 Both Ends Tapped Bore size (mm) 32 40 50 O1 M6 x 1.0 M6 x 1.0 M8 x 1.25 (mm) (mm) With Boss on Head End Bore size (mm) 32 40 50 Th9 21 0 .0.052 28 0 .0.052 35 0 .0.062 Note 1) With boss on rod end: Option (Suffix “-XC36” to the end of model number.) Rod End Male Thread Bore size (mm) 32 40 50 C1 20.5 20.5 26 H1 8 8 11 B1 22 22 27 L1 28.5 28.5 33.5 MM M14 x 1.5 M14 x 1.5 M18 x 1.5 X 23.5 23.5 28.5 Bore size (mm) 32 40 50 Z1 13 13 16 P1 6 6 8 V 36.5 40.5 50 W1 59 66 82 Built-in One-touch Fittings (mm) (mm) Bore size (mm) Bore size (mm) Stroke range (mm) O 9 depth 7 9 depth 7 11 depth 8 Without auto switch With auto switch Note 3) The external dimensions with rubber bumper are same as those of the standard, as shown above. . For details about the rod end nut and accessory brackets, refer to page 804. Note 4) For calculation on the longitudinal dimension of intermediate strokes, refer to page 787. The spacer-installed type (Standard, -XB10A) and the exclusive body type (-XB10) are available. Standard (Through-hole): CQ2B/CDQ2B Both ends tapped: CQ2A/CDQ2A Built-in One-touch fittings: o32 to o50 Rod end male thread With boss on head end Series CQ2 800