【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   25 / 224

BOOKをみる

10秒後にBOOKのページに移動します


CT RR CU L CW L1 oCB B + Stroke CL + Stroke A + Stroke Cap bolt 4 x N Axis d9 oCD hole H10 CZ.0.1 .0.3 CX+0.4 +0.2 (mm) 12 16 20 25 5 to 30 5 to 30 5 to 50 5 to 50 A 40.5 43 51 57.5 CB 12 14 20 24 B 17 18.5 19.5 22.5 CD 5 5 8 10 CL 34.5 37 42 47.5 CT 4 4 5 5 CU 7 10 12 14 CW 14 15 18 20 CX 5 6.5 8 10 CZ 10 12 16 20 L 3.5 3.5 4.5 5 L1 14 15.5 18.5 22.5 N M4 x 0.7 M4 x 0.7 M6 x 1.0 M6 x 1.0 RR 6 6 9 10 Rod end male thread Double clevis: CQ2D Double Clevis Bore size (mm) Stroke range (mm) Double clevis bracket material: Carbon steel Surface treatment: Nickel plated . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are included. Series CQ2 Compact Cylinder: Standard Double Acting, Single Rod 797-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A