【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   24 / 248

BOOKをみる

10秒後にBOOKのページに移動します


LH LY LZ LX L LG LT X Y Y X L1 FV FX FZ FT L L1 L FT L1 FV FX FZ 4 x oLD LS + Stroke B + Stroke A + Stroke Special cap bolt 2 x oFD A + Stroke B + Stroke A + Stroke B + Stroke 2 x oFD (mm) (mm) 12 16 20 25 5 to 30 5 to 30 5 to 50 5 to 50 A 30.5 32 34 37.5 B 17 18.5 19.5 22.5 FD 4.5 4.5 6.6 6.6 FT 5.5 5.5 8 8 FV 25 30 39 42 FX 45 45 48 52 FZ 55 55 60 64 L 13.5 13.5 14.5 15 L1 24 25.5 28.5 32.5 12 16 20 25 5 to 30 5 to 30 5 to 50 5 to 50 A 26 27.5 32 35.5 L 3.5 3.5 4.5 5 L1 14 15.5 18.5 22.5 (mm) 12 16 20 25 5 to 30 5 to 30 5 to 50 5 to 50 A 35.3 36.8 41.2 44.7 B 17 18.5 19.5 22.5 L 13.5 13.5 14.5 15 L1 24 25.5 28.5 32.5 LD 4.5 4.5 6.6 6.6 LG 2.8 2.8 4 4 LH 17 19 24 26 LS 5 6.5 7.5 7.5 LT 2 2 3.2 3.2 LX 34 38 48 52 LY 29.5 33.5 42 46 LZ 44 48 62 66 X 8 8 9.2 10.7 Y 4.5 5 5.8 5.8 Foot: CQ2L Rod end male thread Rod end male thread Rod flange: CQ2F Rod end male thread Rod end male thread Head flange: CQ2G Foot Bore size (mm) Stroke range (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Stroke range (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Bore size (mm) Stroke range (mm) Head Flange Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. . For details about the rod end nut and accessory brackets, refer to page 804. Series CQ2 Compact Cylinder: Standard Double Acting, Single Rod Compact foot: CQ2LC Compact Foot (mm) 12 16 20 25 5 to 30 5 to 30 5 to 50 5 to 50 A 44.6 47.1 57.5 60.5 B 17 18.5 19.5 22.5 L 13.5 13.5 14.5 15 L1 24 25.5 28.5 32.5 LD 4.5 4.5 6.6 6.6 LH 17 19 24 26 LS 35.6 37.1 45.9 48.9 LT 2 2 3.2 3.2 LX 15.5 20 25.5 28 LY 29.5 33.5 42 46 LZ 25 29 36 40 X 9.3 9.3 13.2 13.2 Y 4.5 5 5.8 5.8 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated L1 A + Stroke LS + Stroke X X LT L Y Y LZ LX LY LH 4 x oLD Bore size (mm) Stroke range (mm) B + Stroke Special cap bolt 797 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A