【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   246 / 248

BOOKをみる

10秒後にBOOKのページに移動します


BM L BL L B + Stroke A + Stroke B + Stroke S1 A + Stroke (S1 + S2) L + Stroke S2 CュQ2W CュQ2KW 12 16 20 25 32 40 50 63 80 100 A 59.2 (56.4) 64 74 73.5 75.5 94 94.5 98.5 119.5 135 B 32.4 37 39 39 40.5 50 50.5 52 91 70.5 L 3.5 3.5 4.5 5 7 7 8 8 10 12 BL 23.3 (20.5) 23.5 30.5 29.5 28 37 36 38.5 48.5 52.5 BM M5 x 0.8 M6 x 1.0 M8 x 1.25 M8 x 1.25 M8 x 1.25 M12 x 1.5 M12 x 1.5 M16 x 1.5 M20 x 1.5 M24 x 1.5 35, 40, 45, 50 75, 100 125, 150 175, 200 12 16 20 25 32 40 50 63 80 100 125 140 160 180 200 A 32.2 (39.4) 33 (43) 35 (47) 39 (49) 44.5 (54.5) 54 (64) 56.5 (66.5) 58 (68) 71 (81) 84.5 (94.5) 115 115 125 136 143 B 25.2 (32.4) 26 (36) 26 (38) 29 (39) 30.5 (40.5) 40 (50) 40.5 (50.5) 42 (52) 51 (61) 60.5 (70.5) 83 83 91 102 109 L 3.5 3.5 4.5 5 7 7 8 8 10 12 16 16 17 17 17 In the case of 5 to 30 stroke, 5 mm intervals In the case of 10 to 50 stroke, 5 mm intervals In the case of 50 to 100 stroke, 25 mm intervals In the case of 10 to 50 stroke, 10 mm intervals In the case of 50 to 200 stroke, 25 mm intervals In the case of 200 to 300 stroke, 50 mm intervals In the case of 5 to 50 stroke, 5 mm intervals In the case of 5 to 50 stroke, 5 mm intervals In the case of 50 to 100 stroke, 25 mm intervals In the case of 5 to 30 stroke, 1 mm intervals In the case of 10 to 100 stroke, 1 mm intervals In the case of 10 to 300 stroke, 1 mm intervals In the case of 5 to 50 stroke, 1 mm intervals In the case of 5 to 100 stroke, 1 mm intervals Stroke S1 Stroke S2 Note 1) ( ): Dimensions with auto switch Note 2) Installing a spacer inside the standard cylinder tube, stroke S1 has 5 mm intervals for controlling intermediate strokes in 1 mm intervals. Example) In the case of CDQ2WB40- 18DZ, stroke S1 is 20 mm and stroke S2 is 18 mm. Note 3) For o40 to o100 cylinders with bumper, please consult with SMC. CュQ2 X526 Long stroke of -XC9 Note) For models with a bracket, please contact SMC. Symbol 8 Long Stroke of Adjustable Retraction Stroke Cylinder (-XC9) -X526 Symbol 9 Intermediate Stroke of Double Rod Cylinder -X633 D(M)(Z) Dimensions Symbol Bore size Applicable stroke Note 1) ( ): Dimensions with auto switch Note 2) Intermediate strokes (available in 5 mm intervals) are available with a spacer. The dimensions are the same as those of 75, 100, 125, 150, 175, 200 mm strokes. Standard model no. X633 Dimensions Symbol Bore size Mounting Bore size Stroke Note) For models with a bracket, please contact SMC. . Specifications: Same as standard . Specifications: Same as standard 971 Made to Order: Individual Specifications Series CQ2 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z