【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   243 / 248

BOOKをみる

10秒後にBOOKのページに移動します


A + 2 (Stroke) A + 2 (Stroke) A + 2 (Stroke) o12 to o25 o32 to o200 o12 to o25 (With auto switch) Male thread is used at one piston rod end of double rod cylinder and female thread is used at the other end. Note) ( ): Dimensions with auto switch CュQ2 Standard model no. X271 Fluororubber seals Material for seals has been changed to fluororubber. . All variations except non-rotating rod is available. Only o125 to o160 is available for the large bore size type. Note) With rubber bumper: There is no change of the bumper material. Symbol 4 Special Rod End for Double Rod Cylinder -X235 Symbol 5 Fluororubber Seals -X271 Made to Order Series CQ2 Made to Order: Individual Specifications 3 Please contact SMC for detailed dimensions, specifications, and lead times. . Specifications: Same as standard . Specifications: Same as standard CュQ2W Standard model no. X235 Piston rod end Male thread, Female thread Note 1) For mounting a bracket, please contact SMC. Note 2) The body option symbol "M" (Rod end male thread) is excluded from the model number. 12 16 20 25 32 40 50 63 80 100 125 140 160 180 200 A 50 stroke or less 42.7 (49.9) 45 (55) 49 (61) 56.5 (66.5) 66 (76) 75.5 (85.5) 82 (92) 83.5 (93.5) 104.5 (114.5) 116 (126) 75 stroke or more . . . . 76 (76) 85.5 (85.5) 92 (92) 93.5 (93.5) 114.5 (114.5) 126 (126) 157 157 172 183 190 Bore size (mm) A 968