【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   233 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Number of auto switches With 1 pc. With 2 pcs. 5 5 5 10 10 15 15(5) 15(5) 15 20 20(10) 20(15) 15 15 D-M9ュV D-F7ュV D-J79C D-A9ュV D-A7ュ D-A80 D-A73C D-A80C D-M9ュWV D-M9ュAV. D-F7ュWV D-F7BAV D-M9ュ D-F7ュ D-J79 15(10) 15 D-M9ュW D-M9ュA. 15(5) 15(10) D-A7ュH D-A80H D-A79W D-F7ュW D-J79W D-F7BA D-F79F D-F7NT D-P3DW 10(5) 10 D-A9ュ Note) The dimension stated in ( ) shows the minimum stroke for the auto switch mounting when the auto switch does not project from the end surface of the cylinder body and hinder the lead wire bending space. (Refer to the figure below.) The auto switch and auto switch mounting bracket are ordered separately. (mm) 2 Minimum Stroke for Auto Switch Mounting Applicable Cylinder Series: CDQ2, CDQ2W, CDQ2ュュュ-ュS/-ュT (Single acting), CDQ2K, CDQ2KW (Non-rotating rod), CDQ2 (Long stroke), CDQ2ュS (Anti-lateral load), CDQ2ュR/ュV (Water resistant) Auto switch model Bore size D-A9ュ(V) D-A79W D-P3DW (mm) D-A7ュ(H)(C) D-A80ュ(H)(C) D-M9ュ(V) D-M9ュW(V) D-M9ュA(V). D-F7ュ(V) D-J79(C) D-F7ュW(V) D-F7BA(V) D-F7NT D-F79F 7.5 3 12 9.5 13 4.5 . 9.5 5 16 12 14.5 5.5 . 10 5.5 20 12 15.5 5 . 9 5.5 25 11 14 5 . . . . . . 9 5 32 10.5 14 5 3 5 9.5 40 11.5 15.5 5 4.5 6 9.5 50 11 14.5 5 4.5 6.5 11 63 13 17 6 6 7 10.5 80 11.5 15 7 5.5 7.5 10.5 100 11.5 15.5 8 6.5 Applicable Cylinder Series: CDQ2, CDQ2W (Large bore size) Number of auto switches With 1 pc. With 2 pcs. (mm) 5 5 D-M9ュ D-M9ュV D-F7ュ D-F7ュV D-J79 D-J79C D-A9ュ D-A9ュV D-A7ュ D-A80 D-A73C D-A80C D-A7ュH D-A80H D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV D-F7ュW D-F7ュWV D-J79W D-F7BA D-F7BAV D-F7NT D-F79F D-A79W 5 10 10 15 15 20 7.5 8 7.5 7.5 8.5 13.5 12.5 12 13 12.5 125 140 160 180 200 16.5 15 14.5 . . 19.5 18 17.5 . . 7.5 7.5 7.5 . . . The applicable auto switches for the CDQ2ュR/ュV (water resistant) are the D-M9ュA(V) type. 3 Operating Range Applicable Cylinder Series: CDQ2, CDQ2W, CDQ2ュュュ-ュS/-ュT (Single acting), CDQ2K, CDQ2KW (Non-rotating rod), CDQ2 (Long stroke), CDQ2ュS (Anti-lateral load), CDQ2ュR/ュV (Water resistant) . Values which include hysteresis are for guideline purposes only, they are not a guarantee (assuming approximately ±30% dispersion) and may change substantially depending on the ambient environment. . The applicable auto switches for the CDQ2ュR/ュV (water resistant) are the D-M9ュA(V) type. . The applicable auto switches for the CDQ2ュュュ-S/-ュT (single acting) are those except for the D-P3DW type. Compact Cylinder Series CDQ2 With Auto Switch 3 958