【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   228 / 248

BOOKをみる

10秒後にBOOKのページに移動します


63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 FD 9 11 11 FT 9 11 11 FV 80 99 117 FX 92 116 136 FZ 108 134 154 L 18 20 22 L1 43.5 53.5 53.5 M 60 77 94 A 54 64 63.5 73.5 75 85 B 36 46 43.5 53.5 53 63 A 64 73.5 85 B 46 53.5 63 Rod Flange (mm) Bore size (mm) Stroke range (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated (mm) 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A 63 73 74.5 84.5 86 96 A 73 84.5 96 Head Flange Bore size (mm) Stroke range (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A are the same as those of the rod flange. . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are included. (mm) 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 CD 14 18 22 CT 8 10 13 CU 20 27 31 CW 30 38 45 CX 22 28 32 A 98 108 119.5 129.5 142 152 B 36 46 43.5 53.5 53 63 CL 84 94 101.5 111.5 120 130 A 108 129.5 152 CL 94 111.5 130 B 46 53.5 63 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 43.5 53.5 53.5 M10 x 1.5 M12 x 1.75 M12 x 1.75 14 18 22 44 56 64 18 20 22 CZ L L1 N RR Double Clevis Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) Stroke range (mm) Double clevis bracket material: Cast iron Surface treatment: Painted FT L FX FZ M FV L1 B + Stroke A + Stroke 4 x oFD L FT L1 FX FZ M FV B + Stroke A + Stroke 4 x oFD CT CU L CW RR L1 CX CZ B + Stroke CL + Stroke A + Stroke oCD hole H10 Axis d9 4 x N Cap bolt .0.1 .0.3 +0.4 +0.2 Rod flange: CQ2F/CDQ2F Rod end male thread Head flange: CQ2G/CDQ2G Rod end male thread Double clevis: CQ2D/CDQ2D Rod end male thread Series CQ2 Compact Cylinder: Water Resistant Double Acting, Single Rod 953-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A