【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   225 / 248

BOOKをみる

10秒後にBOOKのページに移動します


J Z M E K M E W oT H1 C1 X L1 R R oD Q F L MM 5 B + Stroke A + Stroke H thread effective depth C 4 x oN through 8 x oO counterbore Minimum lead wire bending radius 10 Auto switch 2 x P (Rc, NPT, G) (Port size) Width across flat B1 O1 thread o63 to o100/With Auto Switch R 18 22 22 63 80 100 O1 M10 x 1.5 M12 x 1.75 M12 x 1.75 63 80 100 H1 11 13 16 C1 26 32.5 32.5 B1 27 32 41 X 28.5 35.5 35.5 L1 43.5 53.5 53.5 MM M18 x 1.5 M22 x 1.5 M26 x 1.5 (mm) (mm) (mm) 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A 54 64 63.5 73.5 75 85 B 36 46 43.5 53.5 53 63 A 64 73.5 85 B 46 53.5 63 C 15 21 27 D 20 25 30 E 77 98 117 F 10.5 12.5 13 H M10 x 1.5 M16 x 2.0 M20 x 2.5 J 7 6 6.5 K 17 22 27 L 18 20 22 M 60 77 94 N 9 11 11 P 1/4 3/8 3/8 Q 15 16 23 T 35 43 59 63 80 100 W 84 104 123.5 Z 19 25 25 (In the case of without auto switches, the A, B dimensions will be only changed. Refer to the dimension table.) Dimensions Standard (Through-hole): CQ2B/CDQ2B Both ends tapped: CQ2A/CDQ2A Rod end male thread . For details about the rod end nut and accessory brackets, refer to page 804. Note) Refer to page 942 for the calculation on the longitudinal dimension of intermediate strokes. Bore size (mm) Stroke range (mm) O 14 depth 10.5 17.5 depth 13.5 17.5 depth 13.5 Without auto switch With auto switch Bore size (mm) Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. Bore size (mm) Both Ends Tapped (mm) Rod End Male Thread Bore size (mm) Series CQ2 952