【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 224 / 248 10秒後にBOOKのページに移動します |
|
L1 CT CU L CW RR CX CZ B + Stroke CL + Stroke A + Stroke oCD hole H10 Axis d9 4 x N Cap bolt .0.1 .0.3 +0.4 +0.2 Double clevis: CQ2D/CDQ2D Rod end male thread (mm) 40 50 5 to 50 75, 100 10 to 50 75, 100 A 78.5 88.5 90.5 100.5 B 29.5 39.5 30.5 40.5 CL 68.5 78.5 76.5 86.5 A 88.5 100.5 B 39.5 40.5 CL 78.5 86.5 CD 10 14 CT 6 7 CU 14 20 40 50 CW 22 28 CX 18 22 CZ 36 44 L 17 18 L1 38.5 43.5 N M6 x 1.0 M8 x 1.25 RR 10 14 . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are included. Double Clevis Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) Double clevis bracket material: Cast iron Surface treatment: Painted Series CQ2 Compact Cylinder: Water Resistant Double Acting, Single Rod 951-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A |