【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   222 / 248

BOOKをみる

10秒後にBOOKのページに移動します


L1 FT L M FV FX FZ L1 L FT M FV FX FZ L1 LH LY LX LZ L LG LT X Y Y X B + Stroke A + Stroke 4 x oFD A + Stroke B + Stroke 4 x oFD 4 x oLD B + Stroke Special cap bolt LS + Stroke A + Stroke (mm) 40 50 5 to 50 75, 100 10 to 50 75, 100 53.7 63.7 56.7 66.7 A 29.5 39.5 30.5 40.5 B 13.5 23.5 7.5 17.5 LS A 63.7 66.7 B 39.5 40.5 LS 23.5 17.5 L 17 18 L1 38.5 43.5 LD 6.6 9 40 50 LG 4 5 LH 33 39 LT 3.2 3.2 LX 64 79 LY 64 78 LZ 78 95 X 11.2 14.7 Y 7 8 (mm) 40 50 5 to 50 75, 100 10 to 50 75, 100 A 46.5 56.5 48.5 58.5 B 29.5 39.5 30.5 40.5 A 56.5 58.5 B 39.5 40.5 FD 5.5 6.6 FT 8 9 FV 54 67 FX 62 76 FZ 72 89 40 50 L 17 18 L1 38.5 43.5 M 40 50 (mm) 40 50 5 to 50 75, 100 10 to 50 75, 100 A 64.5 67.5 A 54.5 64.5 57.5 67.5 Foot: CQ2L/CDQ2L Rod flange: CQ2F/CDQ2F Head flange: CQ2G/CDQ2G Rod end male thread Rod end male thread Rod end male thread Foot Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) Flange bracket material: Carbon steel Surface treatment: Nickel plated Head Flange Bore size (mm) Stroke range (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A are the same as those of the rod flange. Series CQ2 Compact Cylinder: Water Resistant Double Acting, Single Rod Compact Foot (mm) Bore size (mm) 40 50 Stroke range (mm) 5 to 50 75, 100 10 to 50 75, 100 70.9 80.9 79.9 89.9 A 29.5 39.5 30.5 40.5 B 56.9 66.9 63.9 73.9 LS A 80.9 89.9 B 39.5 40.5 LS 66.9 73.9 L 17 18 L1 38.5 43.5 LD 6.6 9 Without auto switch With auto switch Bore size (mm) 40 50 LH 33 39 LT 3.2 3.2 LX 40 50 LY 64 78 LZ 52 64 X 13.7 16.7 Y 7 8 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact foot: CQ2LC/CDQ2LC Rod end male thread LZ LX LY LH 4 × oLD LT A + Stroke LS + Stroke L B + Stroke Special cap bolt Y X X Y L1 . For details about the rod end nut and accessory brackets, refer to page 804. 951 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A