【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   21 / 248

BOOKをみる

10秒後にBOOKのページに移動します


e o t r !0 y q u i w Refer to the below pages for further information on auto switches. Auto switch proper mounting position and its mounting height Minimum stroke for auto switch mounting Operating range Auto switch mounting brackets/Part no. P.954 to 960 12 16 20 25 32 40 50 63 80 100 Bore size (mm) 5 10 15 20 25 30 35 40 45 50 75 100 43 64 94 134 182 269 . . . . 49 71 106 149 202 290 455 627 1162 1966 55 79 118 164 222 312 488 665 1222 2047 61 87 131 180 241 333 521 703 1282 2127 67 95 143 195 261 355 554 741 1342 2208 73 102 155 210 281 376 587 779 1403 2288 . . 167 226 300 398 620 817 1463 2368 . . 179 241 320 420 653 855 1524 2449 . . 191 256 340 441 686 893 1584 2529 . . 203 272 359 463 719 931 1644 2610 . . . . 459 575 891 1129 1941 3018 . . . . 558 687 1062 1326 2237 3426 (g) Additional Weight (g) Cylinder stroke (mm) Bore size (mm) Both ends tapped With boss on head end With rubber bumper Built-in One-touch fittings Foot (Including mounting bolts) Compact foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings, bolts) Rod end male thread Male thread Nut 12 16 20 25 32 40 50 63 80 100 1 1.5 1 0.7 0 . 49 32 54 52 29 1 3 2 1.3 0 . 62 40 67 63 35 3 6 4 2 .2 . 147 97 131 124 78 3 12 8 3 .3 . 169 116 153 144 114 6 26 17 5 .3 12 142 99 180 165 151 6 27 17 7 .7 12 154 114 214 198 196 6 53 32 13 .9 21 243 117 373 348 393 19 53 32 25 .18 21 317 241 559 534 554 45 120 49 45 .31 . 683 501 1056 1017 1109 45 175 116 96 .56 . 1052 770 1365 1309 1887 Replacement Parts/Seal Kit (Pneumatic type) Replacement Parts/Seal Kit (Air-hydro type) 12 16 20 25 32 40 50 63 80 100 Bore size (mm) Kit no. CQ2B12-PS CQ2B16-PS CQ2B20-PS CQ2B25-PS CQ2B32-PS CQ2B40-PS CQ2B50-PS CQ2B63-PS CQ2B80-PS CQ2B100-PS Contents Kits include items i, o, !0 from the table. Kits include items i, o, !0 from the table. 20 25 32 40 50 63 80 100 Bore size (mm) Kit no. CQ2BH20-PS CQ2BH25-PS CQ2BH32-PS CQ2BH40-PS CQ2BH50-PS CQ2BH63-PS CQ2BH80-PS CQ2BH100-PS Contents . Seal kit includes i, o, !0. Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Weight Weight Construction Calculation: (Example) CDQ2D32-20DCMZ . Basic weight: CDQ2B32-20DZ . Additional weight: Both ends tapped Rod end male thread With rubber bumper Double clevis 241 g 6 g 43 g .3 g 151 g 438 g Add each weight of auto switches when auto switches are mounted. Component Parts No. 1 2 3 4 5 6 7 8 9 10 Cylinder tube Piston Piston rod Collar Retaining ring Bushing Magnet Piston seal Rod seal Gasket Description Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Aluminum alloy Aluminum alloy casted Carbon tool steel Bearing alloy . NBR NBR NBR Note Hard anodized Chromated o12 to o25 o32 to o100, Hard chrome plated o12 to o40, Anodized o50 to o100, Chromated, Painted Phosphate coated For o50 or more only . Seal kit includes i, o, !0. Order the seal kit, based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Standard: Double Acting, Single Rod Series CDQ2 With Auto Switch A 794