【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   218 / 248

BOOKをみる

10秒後にBOOKのページに移動します


H1 C1 X L1 MM oT L oD Q oI E M K M E 2.7 5.5 Width across flat B1 A + Stroke B + Stroke (Port size) 2 x M5 x 0.8 H thread effective depth C 2 x 2 x o9 counterbore depth 7 2 x o5.5 through 20 25 H1 5 6 L1 23.5 27.5 MM M8 x 1.25 M10 x 1.25 X 14 17.5 C1 12 15 B1 13 17 (mm) 20 25 5 to 50 5 to 50 A 39 42.5 B 29.5 32.5 C 7 12 D 10 12 E 36 40 H M5 x 0.8 M6 x 1.0 L 9.5 10 K 8 10 I 47 52 M 25.5 28 Q 18 19 T (mm) 16.1 18.1 o20, o25/Without Auto Switch Standard (Through-hole): CQ2B Dimensions Rod end male thread Rod End Male Thread Bore size (mm) Standard Bore size (mm) Stroke range (mm) . For details about the rod end nut and accessory brackets, refer to page 804. . Refer to page 942 for the calculation on the longitudinal dimension of intermediate strokes. Series CQ2 Compact Cylinder: Water Resistant Double Acting, Single Rod 947 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z