【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   216 / 248

BOOKをみる

10秒後にBOOKのページに移動します


20 . 6 4 . . . . 25 . 12 8 . . . . 32 . 26 17 . . . . 40 6 27 17 154 214 198 196 50 6 53 32 243 373 348 393 63 19 53 32 320 559 534 554 80 45 120 49 690 1056 1017 1109 100 45 175 116 1057 1365 1309 1887 o20 o25 o32 o40 o50 o63 o80 o100 5 130 182 263 293 . . . . 10 142 197 284 315 489 700 1219 2061 15 155 213 305 336 522 738 1279 2142 20 167 228 327 358 555 776 1340 2222 25 179 244 348 379 588 814 1400 2302 30 191 259 369 401 620 852 1460 2383 35 204 275 390 422 653 890 1520 2463 40 216 290 412 444 687 928 1581 2543 45 228 306 433 465 720 966 1641 2624 50 240 320 454 487 753 1004 1701 2704 75 . . 561 598 925 1201 1998 3112 100 . . 668 710 1097 1397 2295 3520 Cylinder model C 10.5 9.5 D 50 55 60 65 70 75 80 85 90 95 50 55 60 65 70 75 80 85 90 95 50 55 60 65 70 75 80 85 90 95 120 145 CQ-M5 x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L CQ-M5 x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L CQ-M5 x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 120L x 145L Mounting bolt part no. Cylinder model C 15 15.5 D 65 70 75 80 85 90 95 100 105 130 155 75 80 85 90 95 100 105 110 115 140 165 CQ-M10 x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 100L x 105L x 130L x 155L CQ-M10 x 75L x 80L x 85L x 90L x 95L x 100L x 105L x 110L x 115L x 140L x 165L Cylinder model C Mounting bolt part no. 7.5 12.5 D 45 50 55 60 65 70 75 80 85 90 115 140 55 60 65 70 75 80 85 90 95 120 145 60 65 70 75 80 85 90 95 100 125 150 CQ-M5 x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 115L x 140L CQ-M6 x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 120L x 145L CQ-M8 x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 100L x 125L x 150L Mounting bolt part no. CDQ2B80 -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CDQ2B100 -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ 14.5 CDQ2B40 -5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CDQ2B50 -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CDQ2B63 -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ 9 CDQ2B20 -5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ CDQ2B25 -5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ CDQ2B32 -5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ RV RV RV RV RV RV RV RV Water Resistant: Double Acting, Single Rod Series CDQ2 With Auto Switch (g) Stroke Bore size Weight (g) Weight Additional Weight Bore size (mm) Both ends tapped Rod end male thread Foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings, bolts) Male thread Nut Calculation: (Example) CDQ2D40R-20DMZ . Basic weight: CDQ2B40R-20DZ ・・・・・・ . Additional weight: Both ends tapped ・・・・・・・・・・ Rod end male thread ・・・ Double clevis ・・・・・・・・・・・・・・ 358 g 6 g 44 g 196 g 604 g Add each weight of auto switches when auto switches are mounted. Mounting Bolt for CDQ2B/With Auto Switch Mounting method: Mounting bolt for through-hole mounting of the CDQ2B is available as an option. Refer to the following for ordering procedures. Order the actual number of bolts that will be used. Example) CQ-M5 x 50L 2 pcs. Material: Chromium molybdenum steel Surface treatment: Zinc chromated Mounting bolt 945 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z