【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 215 / 248 10秒後にBOOKのページに移動します |
|
!3 !1 !2 !0 o i y t u r e q w Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 Description Material Aluminum alloy Aluminum alloy Stainless steel Carbon steel Aluminum alloy Aluminum alloy Carbon tool steel Oil-impregnated sintered alloy Bearing alloy Chromium molybdenum steel Carbon steel R: NBR V: FKM R: NBR V: FKM R: NBR V: FKM R: NBR V: FKM Note Hard anodized Chromated o20 to o25 o32 to o100, Hard chrome plated o20 to o32, Anodized o40 to o100, Anodized o40 to o100, Phosphate coated o20, o25 o32 to o100 o20 to o32, Zinc chromated Zinc chromated Cylinder tube Piston Piston rod Rod cover Collar Retaining ring Bushing Hexagon socket head cap screw Rod end nut Piston seal Rod seal Tube gasket Rod scraper Contents Replacement Parts/Seal Kit 20 25 32 40 50 63 80 100 Bore size (mm) . R: NBR seal (Nitrile rubber) V: FKM seal (Fluororubber) Kit no. CQ2B20R-PS CQ2B25R-PS CQ2B32R-PS CQ2B40R-PS CQ2B50R-PS CQ2B63R-PS CQ2B80R-PS CQ2B100R-PS R: NBR CQ2B20V-PS CQ2B25V-PS CQ2B32V-PS CQ2B40V-PS CQ2B50V-PS CQ2B63V-PS CQ2B80V-PS CQ2B100V-PS V: FKM . Seal kit includes !0, !1, !2. Order the seal kit, based on each bore size. . A rod scraper cannot be replaced independently. It is press-fitted, so replace it not only with a rod cover and collar, but also with a rod cover assembly and collar assembly. Contact SMC separately for how to order them. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Construction Standard (o20 to o32) Standard (o40 to o100) Rod end male thread Caution Caution Retaining Ring Installation/Removal 1. For installation and removal, use an appropriate pair of pliers (tool for installing a type C retaining ring). 2. Even if a proper plier (tool for installing a type C retaining ring) is used, it is likely to inflict damage to a human body or peripheral equipment, as a retaining ring may be flown out of the tip of a plier (tool for installing a type C retaining ring). Be much careful with the popping of a retaining ring. Besides, be certain that a retaining ring is placed firmly into the groove of rod cover before supplying air at the time of installment. 1. Before installing a cylinder, thoroughly flush out the piping to prevent dust or cutting chips from entering the cylinder. For hydraulic cylinders, use the air bleed valve to release the air inside the cylinder. 2. Eccentric loads applied to the piston rod dramatically shorten the service life. Use the piston rod by always applying a load in an axial direction. 3. Make sure not to scratch or gouge the sliding portion of the piston rod, as this could damage the seals and lead to leakage. Handling Precautions Caution Handling Precautions 4. When the cylinder is exposed to dust or sand, or is used in a place where liquid from the piston rod splashes, use the heavy-duty scraper (-XC4) type. 5. If there is a possibility of liquid splashing on cylinder fittings when using an air cylinder, use insert fittings, self-align fittings, steel piping, etc. Consider the compatibility of liquid components and piping materials before using. 6. When selecting seals, generally use NBR (nitrile rubber) seals with liquids that do not contain chlorine and sulfur, and use FKM (fluoro rubber) seals with liquids that contain chlorine and sulfur. However, depending on the type and the brand of liquid (such as coolant liquid) that splashes on the cylinder, the operating life of seals may be reduced dramatically. Examples of coolant liquid Shimiron, PA-O-5 (Daido Chemical Industry Co., Ltd.) (NBR seals) Noritake Cool, AFG-S (Noritake Co., Ltd.) (NBR seals) Yushiroken, S-46S (Yushiro Chemical Industry Co., Ltd.) (NBR seals) Yushiroken, EC-50-T3 (Yushiro Chemical Industry Co., Ltd.) (NBR seals) Yushiron Oil, No. 23 (Yushiro Chemical Industry Co., Ltd.) (FKM seals) Daphne Cut, Hs-1 (Idemitsu Kosan Co., Ltd.) (FKM seals) Kits include items !0, !1, !2 from the table. Series CQ2 944 |