【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   214 / 248

BOOKをみる

10秒後にBOOKのページに移動します


20 25 32 40 50 63 80 100 IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT 0.3 71 94 113 147 181 241 317 377 495 589 841 935 1360 1510 2140 2360 0.5 118 157 189 245 302 402 528 628 825 982 1400 1560 2270 2510 3570 3930 0.7 165 220 264 344 422 563 739 880 1150 1370 1960 2180 3170 3520 5000 5500 o20 o25 o32 o40 o50 o63 o80 o100 5 112 149 203 220 . . . . 10 126 165 224 241 378 547 973 1703 15 141 182 246 263 411 585 1034 1783 20 155 197 267 284 444 623 1094 1863 25 169 213 288 306 476 662 1154 1944 30 184 229 309 327 509 700 1214 2024 35 198 245 330 349 542 738 1275 2104 40 212 261 352 371 575 776 1335 2185 45 227 277 373 392 608 814 1395 2265 50 241 293 394 414 641 852 1455 2345 75 . . 544 568 879 1125 1873 2915 100 . . 650 680 1051 1321 2169 3323 Cylinder model C 7.5 9.5 D 35 40 45 50 55 60 65 70 75 80 40 45 50 55 60 65 70 75 80 85 40 45 50 55 60 65 70 75 80 85 120 145 CQ-M5 x 35L x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L CQ-M5 x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L CQ-M5 x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 120L x 145L Mounting bolt part no. Cylinder model C 15 15.5 D 55 60 65 70 75 80 85 90 95 130 155 65 70 75 80 85 90 95 100 105 140 165 CQ-M10 x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 130L x 155L CQ-M10 x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 100L x 105L x 140L x 165L Mounting bolt part no. CQ2B80 -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CQ2B100 -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ Cylinder model C 7.5 12.5 D 35 40 45 50 55 60 65 70 75 80 115 140 45 50 55 60 65 70 75 80 85 120 145 50 55 60 65 70 75 80 85 90 125 150 CQ-M5 x 35L x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 115L x 140L CQ-M6 x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 120L x 145L CQ-M8 x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 125L x 150L Mounting bolt part no. CQ2B40 -5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CQ2B50 -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ CQ2B63 -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ RV RV 14.5 9 CQ2B20 -5D -10D -15D -20D -25D -30D -35D -40D -45D -50D CQ2B25 -5D -10D -15D -20D -25D -30D -35D -40D -45D -50D CQ2B32 -5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -75DZ -100DZ RV RV RV RV RV RV Bore size (mm) Operating direction Operating pressure (MPa) (N) Theoretical Output Stroke Bore size Without Auto Switch (g) Weight Weight Additional Weight (g) Bore size (mm) Both ends tapped Foot (Including mounting bolts) Compact foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings, bolts) Male thread Nut 20 . 6 4 . . . . . 25 . 12 8 . . . . . 32 . 26 17 . . . . . 40 6 27 17 154 114 214 198 196 50 6 53 32 243 177 373 348 393 63 19 53 32 320 241 559 534 554 80 45 120 49 690 501 1056 1017 1109 100 45 175 116 1057 770 1365 1309 1887 Add each weight of auto switches when auto switches are mounted. Calculation: (Example) CQ2D40R-20DMZ . Basic weight: CQ2B40R-20DZ ・・・・・・・・・・・・ 284 g . Additional weight: Both ends tapped ・・・・・・・・・・・・・・・ 6 g Rod end male thread ・・・・・・・・ 44 g Double clevis ・・・・・・・・・・・・・・・・・・ 196 g 530 g Mounting Brackets/Part No. Bore size (mm) Foot Note 1) Flange 40 50 63 80 100 CQ-L040 CQ-L050 CQ-L063 CQ-L080 CQ-L100 Compact foot Note 1) CQ-LC040 CQ-LC050 CQ-LC063 CQ-LC080 CQ-LC100 CQ-F040 CQ-F050 CQ-F063 CQ-F080 CQ-F100 CQ-D040 CQ-D050 CQ-D063 CQ-D080 CQ-D100 Double clevis Note 1) When ordering foot and compact foot brackets, order 2 pieces per cylinder. Note 2) Parts belonging to each bracket are as follows. Foot, Compact foot, Flange: Body mounting bolts Double clevis: Clevis pin, Type C retaining rings for axis, Body mounting bolts Mounting Bolt for CQ2B/Without Auto Switch Mounting method: Mounting bolt for through-hole mounting of the CQ2B is available as an option. Refer to the following for ordering procedures. Order the actual number of bolts that will be used. Example) CQ-M5 x 35L 2 pcs. Material: Chromium molybdenum steel Surface treatment: Zinc chromated Mounting bolt Series CQ2 Compact Cylinder: Water Resistant Double Acting, Single Rod Rod end male thread 943 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A