【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   212 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2B32R-25DMZ M9NAV M9PAV M9BAV . M9NA M9PA M9BA 24 V 12 V 5 V, 12 V CQ2 B B R CDQ2 32 32 30 30 M9BA D D Z R Z Cylinder stroke (mm) For “Standard Strokes”, refer to page 942. Bore size CQ2 B 20 R 30 D Made to Order Refer to the next page for details. How to Order Compact Cylinder: Water Resistant Double Acting, Single Rod Series CQ2 o20, o25, o32, o40, o50, o63, o80, o100 With auto switch Without auto switch o20, o25 Without auto switch o32 to o100 With auto switch (Built-in magnet) Mounting B A L LC F G D Through-hole (Standard) Both ends tapped Foot Compact foot Rod flange Head flange Double clevis (o20 to o100) (o40 to o100) . Mounting brackets are shipped together (but not assembled). . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolts for CQ2” on page 943 and “Mounting Bolts for CDQ2” on page 945. M thread Rc NPT G Port thread type Nil TN TF Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Nil Auto switch Without auto switch . Refer to the below table for applicable auto switches. Auto switch mounting groove Z o20 to o25 o32 to o100 2 surfaces 4 surfaces Body option Nil M Standard (Rod end female thread) Rod end male thread Action D Double acting Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Water resistant cylinder R V NBR seal (Nitrile rubber) FKM seal (Fluororubber) Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 3 (L) 1 (M) 0.5 (Nil) 5 (Z) Pre-wired Applicable load connector Auto switch model Perpendicular In-line Indicator light Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire Water resistant (2-color indication) Solid state auto switch Relay, PLC IC circuit . . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9BA 1 m ・・・・・・・・・ M (Example) M9BAM 3 m ・・・・・・・・・ L (Example) M9BAL 5 m ・・・・・・・・・ Z (Example) M9BAZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627 in Best Pneumatics No. 2. 20 25 32 40 20mm 25mm 32mm 40mm 50 63 80 100 50mm 63mm 80mm 100mm 941 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A