【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 210 / 248 10秒後にBOOKのページに移動します |
|
q w D-A9ュ D-A9ュV D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV o20, o25 o32, o40, o50 o63, o80, o100 B C A C B C A B A BQ-2 BQ2-012 BQP1-050 32 40 50 63 80 100 . BQP1-050 D-A7ュ/A80 D-A73C/A80C D-A7ュH/A80H D-A79W D-F7ュ/J79 D-F7ュV D-J79C D-F7ュW/J79W D-F7ュWV D-F7BA/F7BAV D-F79F/F7NT D-P4DW BQ-2 1.5 5 16 Auto switch mounting surface Auto switch model Bore size (mm) Auto switch mounting surface Port side BQ-2 BQ2-012 Two kinds of auto switch brackets are used as a set. Auto switch mounting brackets are not required. Auto switch mounting brackets are not required. Auto switch mounting brackets are not required. A/B/C side Auto switch mounting surface Port/A/B/C side Auto switch mounting surface Port/A/B/C side Port side Port side Port side Set screw (Not used) 4 Auto Switch Mounting Brackets/Part No. Applicable Cylinder Series: CDBQ2 (With end lock) Note 1) When a compact auto switch is mounted on the three sides (A, B and C above) other than the port side of o32 to o50 cylinders, auto switch mounting brackets shown above are required. Order them separately from cylinders. (The above is also applicable when a compact auto switch is mounted using an auto switch mounting rail, but not using a compact auto switch installation groove for o63 to o100 cylinders.) Ordering example CDBQ2B32-50D-M9BW・・・・・・1 pc. BQ-2・・・・・・2 pcs. BQ2-012・・・・・・2 pcs. Note 2) When shipping cylinders, auto switch mounting brackets and auto switches are shipped together. Bore size (mm) Auto switch model Note 3) When shipping cylinders, auto switch mounting brackets and auto switches are shipped together. Note 4) Refer to pages 1658 to 1660 for further information on auto switch mounting method. Auto Switch Mounting Bracket/Weight Mounting bracket Weight (g) part no. [Stainless Steel Mounting Screw Kit] The following stainless steel mounting screw kit (with nuts) is available. Use it in accordance with the operating environment. (Since auto switch spacer (for BQ- 2) is not included, order BQ-2 separately.) BBA2: For D-A7/A8/F7/J7 types The above stainless steel mounting screws are used when a cylinder is shipped with the D-F7BA/F7BAV auto switches. When only an auto switch is shipped independently, BBA2 is attached. Note 5) Refer to page 1659 for details of BBA2. Note 6) When the D-M9ュA(V) type is mounted on a port side other than o32, o40 or o50, order auto switch mounting brackets BQ2-012S, BQ-2 or the stainless steel mounting screw kit BBA2 separately. Compact Cylinder: With End Lock Series CDBQ2 939 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z |