【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   20 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Ideal for use under the atmosphere having coolant for machine tools, etc. Compatible for the environment, where waterdrops are splashed around the food processing machinery and the car washers, etc. Specifications Bore size (mm) Action Cushion Made to Order Double acting, Single rod None Piston rod/Retaining ring/Rod end nut material: Stainless steel (-XC6) 20 25 32 40 50 63 80 100 CDQ2 Mounting Bore size R Stroke D Option Z.2 . The specifications other than above are the same as those of the standard. Some dimensions may vary from those of the standard. Refer to page 941 for details. M9BAL -XC6 Water resistant 2-color indication solid state auto switch Made to Order Piston rod/Retaining ring/Rod end nut material: Stainless steel Piston rod/Rod end nut/Cover holding bolt material: Stainless steel Nil A Suffix Note) -XC6A: o20 to o32 only With auto switch (Built-in magnet) Water resistant cylinder R V NBR seals (Nitrile rubber) FKM seals (Fluororubber) Water Resistant Refer to pages 941 to 953 for details. .2 “Z” is not available for o20 and o25 without auto switches. Series CQ2 Compact Cylinder: Standard Double Acting, Single Rod 793 DMZ: Rod end male thread T1 T1 C1 X oTh9 oTh9 (mm) Bore size T T1 C1 X 32 22 1 20.5 23.5 40 28 1 20.5 23.5 50 35 2 24 26.5 63 35 2 24 26.5 80 . . 32.5 35.5 100 . . 32.5 35.5 * The mounting dimensions of the mounting bracket are the same as the standard model. With auto switch (Built-in magnet) With stable lubrication function (Lub-retainer) * Available only for with auto switch. CDQ2 Stroke D Body option Z Compact Cylinder with Stable Lubrication Function (Lub-retainer) Dimensions (Dimensions other than those shown below are the same as the standard model.) o32 to o100 Specifications Bore size (mm) 32, 40, 50, 63, 80, 100 Action Double acting, Single rod Minimum operating pressure 0.1 MPa Piston speed 50 to 500 mm/s Cushion None * Specifications other than those shown above are the same as the standard model. Mounting style Bore size M Mounting bolt Rod end thread Auto switch For details, refer to the WEB catalog. CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A