【DO!BOOK・ページリンク】 2-p0777-0973-cq2-z_en 205 / 248 10秒後にBOOKのページに移動します |
|
L1 L1 L FT FV FZ FX M CW RR CU CT L 32 40 50 63 80 100 10, 15, 20, 25 50, 75, 100 25, 50, 75, 100 CW 20 22 28 30 38 45 CX 18 18 22 22 28 32 CZ 36 36 44 44 56 64 N M6 x 1.0 M6 x 1.0 M8 x 1.25 M10 x 1.5 M12 x 1.75 M12 x 1.75 RR 10 10 14 14 18 22 32 40 50 63 80 100 10, 15, 20, 25 50, 75, 100 25, 50 75, 100 25, 50 75, 100 A 102.5 114 125.5 129 B 65.5 75 75.5 77 CL 92.5 104 111.5 115 A 95 103.5 115.5 123 169.5 192 192 199.5 214.5 177 111 159 116 174 120.5 177.5 125.5 192.5 192 214.5 B 58 64.5 65.5 71 103.5 116 113 125.5 CL 85 93.5 101.5 109 151.5 174 170 192.5 CD 10 10 14 14 18 22 CT 5 6 7 8 10 13 CU 14 14 20 20 27 31 L 7 7 8 8 10 20 L1 28.5 28.5 33.5 33.5 43.5 53.5 12 22 43.5 53.5 (mm) 10, 15, 20, 25 50, 75, 100 FD 5.5 5.5 FT 8 8 FV 48 54 FX 56 62 FZ 65 72 32 40 50 63 80 100 6.6 9 67 76 89 9 9 80 92 108 11 11 99 116 134 11 11 117 136 154 M 34 40 50 60 77 94 (mm) 32 40 50 63 80 100 10, 15, 20, 25 50, 75, 100 25, 50 75, 100 25, 50 75, 100 A 80.5 90 92.5 94 B 65.5 75 75.5 77 L 7 7 8 8 L1 28.5 28.5 33.5 33.5 A 73 79.5 82.5 88 B 58 64.5 65.5 71 L 7 7 8 8 L1 28.5 28.5 33.5 33.5 132 111 10 43.5 124.5 103.5 10 43.5 147 116 20 53.5 147 116 20 53.5 143.5 120.5 12 43.5 136 113 12 43.5 158.5 125.5 22 53.5 158.5 125.5 22 53.5 Flange bracket material: Carbon steel Surface treatment: Nickel plated Double clevis bracket material: Cast iron Surface treatment: Painted Head flange: CBQ2G/CDBQ2G o32 to o100 Dimensions Rod end nut Rod end nut B + Stroke B + Stroke CL + Stroke A + Stroke A + Stroke Rod end male thread Rod end male thread 4 x oFD 4 x N Cap bolt CX oCD hole H10 Axis d9 +0.4 +0.2 CZ.0.1 .0.3 Double clevis: CBQ2D/CDBQ2D Bore size Standard stroke (mm) Head Flange Bore size Standard stroke (mm) With head end lock With rod end lock Bore size Standard stroke (mm) Standard stroke Bore size With head end lock With rod end lock (mm) Double Clevis Series CBQ2 934 |