【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   203 / 224

BOOKをみる

10秒後にBOOKのページに移動します


Compact Foot (mm) Bore size (mm) 63 80 100 Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 Without auto switch With auto switch A 90.4 100.4 110.5 120.5 126 136 B 36 46 43.5 53.5 53 63 LS 72.4 82.4 88.5 98.5 101 111 A 100.4 120.5 136 LS 82.4 98.5 111 B 46 53.5 63 L 18 20 22 L1 43.5 53.5 53.5 LD 11 13 13 LH 46 59 71 LT 3.2 4.5 6 Bore size (mm) 63 80 100 Stroke range (mm) 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 LY 91.5 114 136 LX 60 77 94 LZ 77 98 117 X 18.2 22.5 24 Y 9 11 12.5 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated . For details about the rod end nut and accessory brackets, refer to page 804. (mm) 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 A 62.2 72.2 75 85 88 98 B 36 46 43.5 53.5 53 63 LS 10 20 13.5 23.5 19 29 A 72.2 85 98 LS 20 23.5 29 B 46 53.5 63 L 18 20 22 L1 43.5 53.5 53.5 LD 11 13 13 LG 5 7 7 LH 46 59 71 LT 3.2 4.5 6 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 LY 91.5 114 136 LX 95 118 137 LZ 113 140 162 X 16.2 19.5 23 Y 9 11 12.5 Foot Bore size (mm) Stroke range (mm) Without auto switch With auto switch Bore size (mm) Stroke range (mm) Foot bracket material: Carbon steel Surface treatment: Nickel plated LT LG L1 L X Y Y X LH LY LX LZ B + Stroke LS + Stroke A + Stroke Special cap bolt 4 x oLD Compact foot: CQ2LC/CDQ2LC Rod end male thread L B + Stroke A + Stroke LS + Stroke X X Y LT Y LY LH LZ LX 4 × oLD L1 Special cap bolt Series CQ2 Compact Cylinder: Water Resistant Double Acting, Single Rod Foot: CQ2L/CDQ2L Rod end male thread 953 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A