【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   202 / 248

BOOKをみる

10秒後にBOOKのページに移動します


LH Rod end male thread L B + Stroke LZ LX LY A + Stroke LS + Stroke X Y LT Y X LG L1 32 40 50 63 80 100 10, 15, 20, 25 50, 75, 100 25, 50, 75, 100 LG 4 4 5 5 7 7 LH 30 33 39 46 59 71 LT 3.2 3.2 3.2 3.2 4.5 6 LX 57 64 79 95 118 137 LY 57 64 78 91.5 114 136 LZ 71 78 95 113 140 162 X 11.2 11.2 14.7 16.2 19.5 23 Y 5.8 7 8 9 11 12.5 (mm) 32 40 50 63 80 100 10, 15, 20, 25 50, 75, 100 25, 50 75, 100 25, 50 75, 100 A 89.7 99.2 101.7 103.2 147.5 160.5 142.5 155.5 B 65.5 75 75.5 77 116 125.5 LS 49.5 59 52.5 51 86 91.5 111 120.5 81 86.5 A 82.2 88.7 91.7 97.2 135 147.5 148 160.5 B 58 64.5 65.5 71 103.5 116 113 125.5 LS 42 48.5 42.5 45 73.5 86 79 91.5 L 17 17 18 18 20 22 L1 38.5 38.5 43.5 43.5 53.5 53.5 LD 6.6 6.6 9 11 13 13 Foot bracket material: Carbon steel Surface treatment: Nickel plated Special cap bolt 4 x oLD Rod end nut Foot: CBQ2L/CDBQ2L Bore size Standard stroke (mm) Foot Standard stroke Bore size With head end lock With rod end lock (mm) Compact Cylinder: With End Lock Series CBQ2 32 40 50 63 80 100 Standard stroke 10, 15, 20, 25 50, 75, 100 25, 50, 75, 100 LH 30 33 39 46 59 71 LT 3.2 3.2 3.2 3.2 4.5 6 LX 34 40 50 60 77 94 LY 57 64 78 91.5 114 136 LZ 45 52 64 77 98 117 X 13.7 13.7 16.7 18.2 22.5 24 Y 5.8 7 8 9 11 12.5 Bore size (mm) Compact Foot (mm) 32 40 50 63 80 100 Standard stroke 10, 15, 20, 25 50, 75, 100 25, 50 75, 100 25, 50 75, 100 With head end lock A 104.5 116.4 124.9 131.4 183 198.5 178 193.5 B 65.5 75 75.5 77 116 125.5 LS 92.9 102.4 108.9 113.4 161 173.5 111 120.5 156 168.5 With rod end lock A 97 105.9 114.9 125.4 170.5 183 186 198.5 B 58 64.5 65.5 71 103.5 116 113 125.5 LS 85.4 91.9 98.9 107.4 148.5 161 161 173.5 L 17 17 18 18 20 22 L1 38.5 38.5 43.5 43.5 53.5 53.5 LD 6.6 6.6 9 11 13 13 Bore size (mm) Compact foot: CBQ2LC/CDBQ2LC Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Rod end male thread LZ LX LY LH 4 × oLD L1 A + Stroke LS + Stroke Special cap bolt L B + Stroke LT Y X X Y 933 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A