【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   201 / 248

BOOKをみる

10秒後にBOOKのページに移動します


R1 R1 DM Q L F C1 X L1 H1 HN oMO K ME J M E Z WL HR oI W L Q Q oRF oD LL DL 40 (mm) M6 x 1.0 M6 x 1.0 M8 x 1.25 M10 x 1.5 O1 10 10 14 18 R1 32 40 50 63 M12 x 1.75 M12 x 1.75 22 22 80 100 (mm) 32 40 50 63 DL 25 29 29.5 28.5 DM 22 26 24 25 HR 33.5 38.5 45 50 45 52.5 59 64 LL 15 21 21 21 MO 15 19 19 19 80 100 45 48 45.5 49 62 71.5 76.5 86 30 30 23 23 WL 24 24 24 24 40 RF 11 11 11 11 21 21 M14 x 1.5 M14 x 1.5 M18 x 1.5 M18 x 1.5 H1 28.5 28.5 33.5 33.5 L1 20.5 20.5 26 26 C1 23.5 23.5 28.5 28.5 X M22 x 1.5 M26 x 1.5 43.5 53.5 43.5 53.5 32.5 32.5 35.5 35.5 32 40 50 63 80 100 10, 15, 20, 25 50, 75, 100 25, 50 75, 100 25, 50 75, 100 14 14 19 19 Z 34 40 50 60 M 5.5 5.5 6.6 9 N 9 9 11 14 O Rc1/8 Rc1/8 Rc1/4 Rc1/4 P 7 7 8 10.5 R 49.5 57 71 84 W 14 14 17 17 K 10, 15, 20, 25 50, 75, 100 25, 50, 75, 100 C 16 16 20 20 D 45 52 64 77 E M8 x 1.25 M8 x 1.25 M10 x 1.5 M10 x 1.5 H 60 69 86 103 I 4.5 5 7 7 J 32 40 50 63 80 100 13 13 15 15 26 26 77 94 11 11 17.5. 17.5. Rc3/8 Rc3/8 13.5. 13.5. 104 123.5 22 27 25 30 98 117 M16 x 2.0 M20 x 2.5 132 156 6 6.5 21 27 32 40 50 63 80 100 10, 15, 20, 25 50, 75, 100 25, 50 75, 100 25, 50 75, 100 A 72.5 82 83.5 85 121 136 132.5 147.5 B 65.5 75 75.5 77 111 116 120.5 125.5 L 7 7 8 8 10 20 12 22 Q 12.5 14 14 15.5 18 19 22 23 32 40 50 63 80 100 10, 15, 20, 25 50, 75, 100 25, 50 75, 100 25, 50 75, 100 A 65 71.5 73.5 79 113.5 136 125 147.5 B 58 64.5 65.5 71 103.5 116 113 125.5 F 7.5 8 10.5 10.5 12.5 19 13 23 Q 10.5 11 10.5 15 16 19 23 23 L 7 7 8 8 10 20 12 22 (mm) (mm) (mm) (mm) Standard (Through-hole): CBQ2B/CDBQ2B o32 to o100 Dimensions Both ends tapped: CBQ2A/CDBQ2A With head end lock Both Ends Tapped O1 thread With rod end lock A + Stroke B + Stroke H thread effective depth C 2 x 4 x oO counterbore depth R 4 x oN through A + Stroke B + Stroke End lock mechanism 2 x P (Port size) Manual release non-lock type Bore size (mm) Cylinder tube form o63, o80, o100 Rod end male thread Rod End Male Thread End lock mechanism (Manual release lock type) End Lock Mechanism Dimensions HN (Max.) Bore size (mm) Standard stroke Bore size (mm) Standard stroke Bore size (mm) . At the 75 and 100 mm strokes with o80, o100, both ends tapped (A) is the standard. Through-hole (B) is not available. With Rod End Lock Standard stroke Bore size (mm) With Head End Lock Standard stroke Bore size (mm) Series CBQ2 932