【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   199 / 224

BOOKをみる

10秒後にBOOKのページに移動します


oD Z M E J W E M K oT H1 R R oD Q F L C1 X L1 MM 5 B + Stroke A + Stroke Minimum lead wire bending radius 10 Auto switch 2 x P (Port size) Width across flat B1 O1 thread 4 x oN through (Rc, NPT, G) 2 x 4 x oO counterbore H thread effective depth C R 10 14 40 50 O1 M6 x 1.0 M8 x 1.25 (mm) 40 50 H1 8 11 C1 20.5 26 B1 22 27 MM M14 x 1.5 M18 x 1.5 X 23.5 28.5 L1 38.5 43.5 (mm) 40 50 5 to 50 75, 100 10 to 50 75, 100 A 46.5 56.5 48.5 58.5 B 29.5 39.5 30.5 40.5 C 13 15 D 16 20 E 52 64 J 5 7 K 14 17 L 17 18 M 40 50 T 28 35 W 57 71 Z 15 19 N 5.5 6.6 Q 12.5 10.5 P 1/8 1/4 F 7.5 10.5 H M8 x 1.25 M10 x 1.5 A 56.5 58.5 B 39.5 40.5 o40, o50/With Auto Switch Dimensions (In the case of without auto switches, the A, B dimensions will be only changed. Refer to the dimension table.) Rod end male thread Standard (Through-hole): CQ2B/CDQ2B Both ends tapped: CQ2A/CDQ2A Both Ends Tapped (mm) Bore size (mm) Rod End Male Thread Bore size (mm) Note 1) For details about the rod end nut and accessory brackets, refer to page 804. Note 2) Refer to page 942 for the calculation on the longitudinal dimension of intermediate strokes. Standard For auto switch proper mounting position and its mounting height, refer to pages 954 to 960. Bore size (mm) Stroke range (mm) Without auto switch With auto switch O 9 depth 7 11 depth 8 Series CQ2 950