【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   198 / 248

BOOKをみる

10秒後にBOOKのページに移動します


L LX LZ LH LY X Y Y X LG LT L1 L FT FX FZ FV L1 L FX FZ FV FT L1 (mm) (mm) (mm) 20 25 A 73.5 88.5 77 92 B 61 66 64 69 L 4.5 14.5 5 15 L1 18.5 28.5 22.5 32.5 A 67 88.5 70.5 92 B 54.5 66 57.5 69 L 4.5 14.5 5 15 L1 18.5 28.5 22.5 32.5 20 25 FD 6.6 6.6 FT 8 8 FV 39 42 FX 48 52 FZ 60 64 20 25 A 82.7 87.7 86.2 91.2 B 61 66 64 69 LS 49 54 49 54 A 76.2 87.7 79.7 91.2 B 54.5 66 57.5 69 LS 42.5 54 42.5 54 20 25 L 14.5 15 L1 28.5 32.5 LD 6.6 6.6 LG 4 4 LH 24 26 LT 3.2 3.2 LX 48 52 LY 42 46 LZ 62 66 X 9.2 10.7 Y 5.8 5.8 20 25 FD 6.6 6.6 FT 8 8 FV 39 42 FX 48 52 FZ 60 64 L 14.5 15 L1 28.5 32.5 20 25 A 75.5 80.5 79 84 B 61 66 64 69 A 69 80.5 72.5 84 B 54.5 66 57.5 69 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 Foot bracket material: Carbon steel Surface treatment: Nickel plated Flange bracket material: Carbon steel Surface treatment: Nickel plated Flange bracket material: Carbon steel Surface treatment: Nickel plated A + Stroke B + Stroke 4 x oLD LS + Stroke Special cap bolt Rod end nut Rod end male thread Rod end nut A + Stroke 2 x oFD B + Stroke 2 x oFD Rod end male thread Rod end nut A + Stroke B + Stroke Rod end male thread Foot: CBQ2L/CDBQ2L Rod flange: CBQ2F/CDBQ2F Head flange: CBQ2G/CDBQ2G Foot Standard stroke Bore size With rod end lock (mm) Bore size Standard stroke (mm) With head end lock Rod Flange Bore size Standard stroke (mm) Standard stroke Bore size With head end lock With rod end lock (mm) Rod end male thread Compact Foot (mm) Compact foot: CBQ2LC/CDBQ2LC 20 25 Standard stroke With head end lock A 99 104 102 107 B 61 66 64 69 LS 87.4 92.4 90.4 95.4 With rod end lock A 92.5 104 95.5 107 B 54.5 66 57.5 69 LS 80.9 92.4 83.9 95.4 Bore size (mm) 20 25 Standard stroke L 14.5 15 L1 28.5 32.5 LD 6.6 6.6 LH 24 26 LT 3.2 3.2 LX 25.5 28 LY 42 46 LZ 36 40 X 13.2 13.2 Y 5.8 5.8 Bore size (mm) 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated L1 A + Stroke LS + Stroke Y X X Y LT 4 × oLD LY LH LZ LX L B + Stroke Special cap bolt Head Flange Standard stroke Bore size With head end lock With rod end lock (mm) Bore size Standard stroke (mm) Compact Cylinder: With End Lock Series CBQ2 931 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A