【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   197 / 248

BOOKをみる

10秒後にBOOKのページに移動します


C1 X L1 H1 HN K E M E M oI HR L oD Q Q DL L Q F DM oD (mm) o15 15 1 o11 24 2 x M5 x 0.8 20 25 DL 20 21 DM 21 21 HR 28.5 29.5 HN (Max.) 40 41 (mm) 20 25 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 A 65.5 80.5 69 84 B 61 66 64 69 L 4.5 14.5 5 15 A 59 80.5 62.5 84 B 54.5 66 57.5 69 F 5.5 9 5.5 11 L 4.5 14.5 5 15 C 7 12 D 10 12 E 36 40 H M5 x 0.8 M6 x 1.0 I 47 52 K 8 10 M 25.5 28 N 5.4 5.4 OA M6 x 1.0 M6 x 1.0 OB 9 9 Q 9 11 RA 10 10 RB 7 7 2 x M5 x 0.8 1 o11 24 M8 x 1.25 H1 18.5 32.5 M10 x 1.25 22.5 L1 12 15 C1 14 17.5 X 28.5 20 25 10, 15, 20, 25 50, 75, 100 10, 15, 20, 25 50, 75, 100 Standard (Through-hole/Both ends tapped common): CBQ2B/CDBQ2B o20, o25 Dimensions With head end lock End lock mechanism (Manual release lock type) H thread effective depth C 2 x 4 x oOB counterbore depth RB A + Stroke B + Stroke 4 x oN through Flat washer End lock mechanism Manual release non-lock type 2 x 4 x OA effective depth RA With rod end lock Rod end male thread Rod End Male Thread A + Stroke B + Stroke 4 x oN through Flat washer End lock mechanism Manual release non-lock type End Lock Mechanism Dimensions (mm) Bore size (mm) Bore size Standard stroke (mm) Standard stroke Bore size With head end lock With rod end lock (mm) Series CBQ2 930