【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   196 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Rod end lock Head end lock o20, 25 o80, 100 Component Parts Description Material Cylinder tube Piston Piston rod Collar Retaining ring Bushing Magnet Bumper A Bumper B Piston seal Rod seal Tube gasket Lock piston seal Piston gasket Lock piston Lock holder Gasket Lock spring Bumper Head cover Lock bolt Hexagon socket head cap screw Rubber cap Cap A Cap B M/O knob Aluminum alloy Aluminum alloy Carbon steel Aluminum bearing alloy Aluminum alloy casted Carbon tool steel Lead-bronze casted . Urethane Urethane NBR NBR NBR NBR NBR Carbon steel Brass NBR Stainless steel Urethane Aluminum alloy Carbon steel Alloy steel Synthetic rubber Aluminum casted Carbon steel Zinc die-casted 1 1 1 1 1 2 1 1 1 1 1 1 2 1 1 1 1 1 1 1 1 1 2 1 1 1 1 Hard anodized Chromated Hard chrome plated o40 or less, Anodized o50 or more, Painted after chromated Phosphate coated For o50 or larger only With auto switch Using 4 pcs. for o80, o100 Quenched, Electroless nickel plated Electroless nickel plated Anodized Quenched, Electroless nickel plated Black zinc chromated Black painted Black painted Black painted No. Qty. Note 1 2 3 4 5 6 7 8 9 10 11 12 13 14 15 16 17 18 19 20 21 22 23 24A 24B 25 20 25 32 40 50 63 80 100 CBQ2B20-PS CBQ2B25-PS CBQ2B32-PS CBQ2B40-PS CBQ2B50-PS CBQ2B63-PS CBQ2B80-PS CBQ2B100-PS Bore size (mm) Kit no. Contents Description Material M/O bolt M/O spring Stopper ring Hexagon socket head cap screw Alloy steel Steel wire Rolled steel Alloy steel Black zinc chromated Zinc chromated Zinc chromated Zinc chromated No. Note 26 27 28 29 y !2i qwu !0o @3 !9!8 !3 24B !5 !7 !2 !6 @0 @1 !4 24A @2 @9 @5@6@7@8 e !1 r t 1 1 1 2 Qty. . Seal kit includes !0, !1, !2, !3, !7, @2, @9. Order the seal kit based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Manual release (Lock type): Suffix L Cylinder tube form o80 or more Cylinder tube form o25 or less o32 to o63 Cylinder tube form o32 to o63 Construction Kits include items !0, !1, !2, !3, !7, @2, @9 from the table and a grease pack. Compact Cylinder: With End Lock Series CBQ2 Replacement Parts/Seal Kit (End lock type) 929 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z