【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   194 / 248

BOOKをみる

10秒後にBOOKのページに移動します


o100 o80 o63 o50 o40 o32 o25 o20 o32 o25 o20 o40 o63 o50 o80 o100 200 100 50 40 30 20 10 54 3 2 1 0 10 20 30 40 50 60 70 80 90 100 0.5 MPa 0.4 MPa 50 5 1 0.5 10 50 100 300 100 200 300 500 Allowable lateral load at rod end W (N) Cylinder stroke (mm) With Auto Switch Allowable Lateral Load at Rod End With Rubber Bumper Maximum speed (mm/s) Load mass (kg) Compact Cylinder: With End Lock Series CBQ2 Mounting Brackets/Part No. Allowable Kinetic Energy Note 1) When ordering foot and compact foot brackets, order 2 pieces per cylinder. Note 2) Parts belonging to each bracket are as follows. Foot, Compact foot, Flange: Body mounting bolts Double clevis: Clevis pin, Type C retaining rings for axis, Body mounting bolts Note 3) Clevis pin and retaining rings are included with double clevis. Bore size (mm) 20 25 32 40 50 63 80 100 Foot Note 1) Compact foot Note 1) Flange CQS-L020 CQS-L025 CQ-L032 CQ-L040 CQ-L050 CQ-L063 CQ-L080 CQ-L100 CQS-LC020 CQS-LC025 CQ-LC032 CQ-LC040 CQ-LC050 CQ-LC063 CQ-LC080 CQ-LC100 CQS-F020 CQS-F025 CQ-F032 CQ-F040 CQ-F050 CQ-F063 CQ-F080 CQ-F100 CQS-D020 CQS-D025 CQ-D032 CQ-D040 CQ-D050 CQ-D063 CQ-D080 CQ-D100 Double clevis Note 2) W (Mounting orientation: Horizontal) Weight Without Auto Switch, Non-lock Type (-ュN) (g) 20 10 5 . 6 4 159(153) 143(137) 137 92 25 10 6 . 12 8 181(172) 180(171) 171 127 32 10 11 6 26 17 143 180 165 151 40 20 13 6 27 17 155 214 198 196 50 20 18 6 53 32 243 373 348 393 63 20 22 19 53 32 324 559 534 554 80 30 24 45 120 49 696 1056 1017 1109 100 30 35 45 175 116 1062 1365 1309 1887 Male thread Nut Lock type (-ュL) With auto switch Both ends tapped Rod end male thread Foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings, bolts) Additional Weight (g) Bore size (mm) Bore size (mm) 20 25 32 40 50 63 80 100 Cylinder stroke (mm) 10 211 278 378 540 868 . . . 15 224 294 399 563 904 . . . 20 237 310 419 586 940 . . . 25 249 325 440 610 976 1220 2821 4306 50 313 405 544 725 1158 1424 3160 4760 75 416 534 649 845 1346 1636 3495 5220 100 480 613 754 965 1534 1847 3829 5680 Calculation: (Example) CBQ2B32-50DCM-HN 唯asic weight : CBQ2B32-50DC-HN 544 g 輸dditional weight : Rod end male thread 43 g (26 g+17 g) Total 587 g ………………… …… ( ): 50 stroke or more 927 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z B