【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   192 / 248

BOOKをみる

10秒後にBOOKのページに移動します


CBQ2 CDBQ2 Cylinder stroke (mm) Refer to page 926 for standard strokes and intermediate strokes. Bore size 50 63 80 100 50 mm 63 mm 80 mm 100 mm 20 25 32 40 20 mm 25 mm 32 mm 40 mm 40 40 30 30 B B H H N N D D C C M9BW . M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . . J79C M9N M9P M9B . M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 . . . . . A96V A93V.2 A90V A72 A73C A80C A79W . . . A96 A93 A90 . . . A72H . Made to Order Refer to page 926 for details. With auto switch Without auto switch How to Order Compact Cylinder: With End Lock Series CBQ2 o20, o25, o32, o40, o50, o63, o80, o100 With auto switch (Built-in magnet) Mounting M thread Rc NPT G o20, o25 o32 to o100 Port thread type Nil TN TF Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch Nil Without auto switch . Refer to the below table for applicable auto switches. Manual release type N L Non-lock type Lock type Lock position H R Head end lock Rod end lock Body option Nil M Rod end female thread Rod end male thread Cushion C Rubber bumper Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDBQ2L32-30DC-RL Action D Double acting Applicable Auto Switches/Refer to pages 1559 to 1673 for further information on auto switches. Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Applicable load Pre-wired 1 connector (M) Auto switch model Perpendicular In-line o20, o25 o32 to o100 o20, o25 o32 o40 to o100 Indicator light 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V . No Yes No Yes Yes Grommet Connector Grommet . 200 V 100 V 100 V or less . 24 V or less . 3-wire (NPN equivalent) 2-wire 24 V . Diagnostic indication (2-color indication) 5 V . 12 V 5 V, 12 V 12 V 5 V, 12 V . Yes Connector Grommet Grommet 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 4-wire 2-wire (Non-polar) 24 V . Diagnostic indication (2-color indication) Water resistant (2-color indication) With diagnostic output (2-color indication) Magnetic field resistant (2-color indication) Reed auto switch Solid state auto switch IC circuit . IC circuit . IC circuit . IC circuit . . Relay, PLC IC circuit . IC circuit . IC circuit . Relay, PLC . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ None ・・・・・・・・ N (Example) J79CN . Solid state auto switches marked with “ア” are produced upon receipt of order. . The D-P4DW type is available from o40 to o100 only. . Only for the D-P4DW type, an auto switch is assembled and shipped with the cylinder. . There are other applicable auto switches other than the listed above. For details, refer to page 940. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. . When the D-A9ュ(V)/M9ュ(V)/M9ュW(V)/M9ュA(V) types with o32 to o50 are mounted on a surface other than the port side, order auto switch mounting brackets separately. Refer to page 939 for details. .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. F79F P4DW B L LC F G D Through-hole/Both ends tapped common (Standard) B A L LC F G D Through-hole (Standard) Note 2) Both ends tapped Foot Compact foot Rod flange Head flange Double clevis Note 1) Mounting brackets are shipped together (but not assembled). Note 2) At the 75 and 100 mm strokes with o80, o100, both ends tapped (A) is the standard. Through-hole (B) is not available. Note 3) Mounting brackets are shipped together (but not assembled). o20, o25 o32 to o100 Foot Compact foot Rod flange Head flange Double clevis 925 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z B