【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   190 / 248

BOOKをみる

10秒後にBOOKのページに移動します


CT CU L CW RR CX CZ B + Stroke CL + Stroke A + Stroke oCD hole H10 Axis d9 4 x N Cap bolt .0.1 .0.3 +0.4 +0.2 L1 Compact Cylinder: Anti-lateral Load Series CQ2 Double clevis: CQ2DS/CDQ2DS 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 98 108 119.5 129.5 142 152 46 56 53.5 63.5 63 73 84 94 101.5 111.5 120 130 A 108 129.5 152 B 56 63.5 73 CL 94 111.5 130 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 CX 22 28 32 CW 30 38 45 CU 20 27 31 CT 8 10 13 CD 14 18 22 CZ 44 56 64 L 8 10 12 L1 33.5 43.5 43.5 N M10 x 1.5 M12 x 1.75 M12 x 1.75 RR 14 18 22 (mm) A B CL Double Clevis Bore size (mm) Stroke range (mm) Bore size (mm) Stroke range (mm) . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are included. Without auto switch With auto switch Double clevis bracket material: Cast iron Surface treatment: Painted Rod end male thread 923-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A