【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   188 / 248

BOOKをみる

10秒後にBOOKのページに移動します


FT L FX FZ M FV L1 L FT L1 FX FZ M FV LT LG L X Y Y X L1 LZ LX LY LH B + Stroke A + Stroke Special cap bolt 4 x oFD B + Stroke A + Stroke Special cap bolt 4 x oFD 4 x oLD B + Stroke LS + Stroke A + Stroke Special cap bolt 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 72.2 82.2 85 95 98 108 46 56 53.5 63.5 63 73 20 30 23.5 33.5 29 39 A 82.2 95 108 B 56 63.5 73 LS 30 33.5 39 L 18 20 22 L1 43.5 53.5 53.5 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 LT 3.2 4.5 6 LH 46 59 71 LG 5 7 7 LD 11 13 13 LX 95 118 137 LY 91.5 114 136 LZ 113 140 162 X 16.2 19.5 23 Y 9 11 12.5 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 64 74 73.5 83.5 85 95 46 56 53.5 63.5 63 73 A 74 83.5 95 B 56 63.5 73 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 L 18 20 22 FZ 108 134 154 FX 92 116 136 FV 80 99 117 FT 9 11 11 FD 9 11 11 L1 43.5 53.5 53.5 M 60 77 94 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 63 73 74.5 84.5 86 96 A 73 84.5 96 A L 8 10 12 L1 33.5 43.5 43.5 (mm) (mm) (mm) A B LS A B Foot: CQ2LS/CDQ2LS Rod flange: CQ2FS/CDQ2FS Head flange: CQ2GS/CDQ2GS Foot Bore size (mm) Stroke range (mm) Bore size (mm) Stroke range (mm) Without auto switch With auto switch Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Stroke range (mm) Bore size (mm) Stroke range (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated Bore size (mm) Stroke range (mm) Head Flange Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. Compact foot: CQ2LCS/CDQ2LCS Compact Foot Bore size (mm) Stroke range (mm) 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 100.4 110.4 120.5 130.5 136 146 46 56 53.5 63.5 63 73 82.4 92.4 98.5 108.5 111 121 A 110.4 130.5 146 B 56 63.5 73 LS 92.4 108.5 121 L 18 20 22 L1 43.5 53.5 53.5 Bore size (mm) Stroke range (mm) 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 LT 3.2 4.5 6 LH 46 59 71 LD 11 13 13 LX 60 77 94 LY 91.5 114 136 LZ 77 98 117 X 18.2 22.5 24 Y 9 11 12.5 (mm) A B LS Without auto switch With auto switch Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated A + Stroke LS + Stroke Y X X Y LT Special cap bolt L B + Stroke LY LH LZ LX 4 × oLD L1 Rod end male thread Compact Cylinder: Anti-lateral Load Series CQ2 Rod end male thread Rod end male thread Rod end male thread . For details about the rod end nut and accessory brackets, refer to page 804. 923 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A