【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   187 / 248

BOOKをみる

10秒後にBOOKのページに移動します


oD Q F L R R H1 C1 X L1 MM E M Z W E M K J B + Stroke A + Stroke Minimum lead wire bending radius 10 Auto switch 2 x P (Rc, NPT, G) H thread effective (Port size) depth C 4 x oN through 8 x oO counterbore O1 thread Width across flat B1 (mm) 63 80 100 O1 M10 x 1.5 M12 x 1.75 M12 x 1.75 R 18 22 22 63 80 100 11 13 16 33.5 43.5 43.5 28.5 35.5 35.5 M18 x 1.5 M22 x 1.5 M26 x 1.5 (mm) H1 L1 26 32.5 32.5 C1 27 32 41 B1 MM X (mm) 63 80 100 10 to 50 75, 100 10 to 50 75, 100 10 to 50 75, 100 54 64 63.5 73.5 75 85 46 56 53.5 63.5 63 73 A 64 73.5 85 B 56 63.5 73 C 15 21 27 D 20 25 30 E 77 98 117 F 10.5 12.5 13 H M10 x 1.5 M16 x 2.0 M20 x 2.5 J 7 6 6.5 K 17 22 27 L 8 10 12 M 60 77 94 N 9 11 11 O 14 depth 10.5 17.5 depth 13.5 17.5 depth 13.5 Q 15 16 23 W 84 104 123.5 Z 19 25 25 A B P 1/4 3/8 3/8 o63 to o100/With Auto Switch Dimensions (In the case of without auto switches, the A, B dimensions will be only changed. Refer to the dimension table.) Standard (Through-hole): CQ2BS/CDQ2BS The dimensions with boss on head end are equivalent to those of the CQ2 series, double acting, single rod. Refer to page 802. Both ends tapped: CQ2AS/CDQ2AS Rod end male thread Bore size (mm) Both Ends Tapped Bore size (mm) Rod End Male Thread Bore size (mm) Stroke range (mm) Without auto switch With auto switch Series CQ2 922