【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   186 / 248

BOOKをみる

10秒後にBOOKのページに移動します


CT CU L CW RR CX CZ B + Stroke CL + Stroke A + Stroke oCD hole H10 Axis d9 4 x N Cap bolt .0.1 .0.3 +0.4 +0.2 L1 Double clevis: CQ2DS/CDQ2DS 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 70 80 78.5 88.5 90.5 100.5 33 43 39.5 49.5 40.5 50.5 60 70 68.5 78.5 76.5 86.5 A 80 88.5 100.5 B 43 49.5 50.5 CD 10 10 14 CL 70 78.5 86.5 CT 5 6 7 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 CX 18 18 22 CZ 36 36 44 CU 14 14 20 CW 20 22 28 L 7 7 8 L1 28.5 28.5 33.5 N M6 x 1.0 M6 x 1.0 M8 x 1.25 RR 10 10 14 (mm) A B CL Double Clevis Bore size (mm) Stroke range (mm) Bore size (mm) Stroke range (mm) . For details about the rod end nut and accessory brackets, refer to page 804. . Double clevis pin and retaining rings are included. Without auto switch With auto switch Double clevis bracket material: Cast iron Surface treatment: Painted Compact Cylinder: Anti-lateral Load Series CQ2 Rod end male thread 921-1 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A