【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   184 / 248

BOOKをみる

10秒後にBOOKのページに移動します


L1 FT L M FV FX FZ L1 L FT M FV FX FZ LH LY LX LZ LG L LT X Y Y X L1 B + Stroke A + Stroke Special cap bolt 4 x oFD A + Stroke B + Stroke Special cap bolt 4 x oFD 4 x oLD B + Stroke LS + Stroke A + Stroke Special cap bolt 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 57.2 67.2 63.7 73.7 66.7 76.7 33 43 39.5 49.5 40.5 50.5 17 27 23.5 33.5 17.5 27.5 L 17 17 18 A 67.2 73.7 76.7 B 43 49.5 50.5 LS 27 33.5 27.5 L1 38.5 38.5 43.5 LD 6.6 6.6 9 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 LG 4 4 5 LH 30 33 39 LT 3.2 3.2 3.2 LX 57 64 79 LY 57 64 78 LZ 71 78 95 X 11.2 11.2 14.7 Y 5.8 7 8 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 50 60 56.5 66.5 58.5 68.5 33 43 39.5 49.5 40.5 50.5 A 60 66.5 68.5 B 43 49.5 50.5 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 FD 5.5 5.5 6.6 FT 8 8 9 FV 48 54 67 FX 56 62 76 FZ 65 72 89 L 17 17 18 L1 38.5 38.5 43.5 M 34 40 50 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 48 58 54.5 64.5 57.5 67.5 A L 7 7 8 A 58 64.5 67.5 L1 28.5 28.5 33.5 (mm) (mm) (mm) A B LS A B Foot: CQ2LS/CDQ2LS Rod flange: CQ2FS/CDQ2FS Head flange: CQ2GS/CDQ2GS Rod end male thread Foot Bore size (mm) Stroke range (mm) Bore size (mm) Stroke range (mm) Without auto switch With auto switch Foot bracket material: Carbon steel Surface treatment: Nickel plated Rod Flange Bore size (mm) Stroke range (mm) Bore size (mm) Stroke range (mm) Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated Bore size (mm) Stroke range (mm) Head Flange Without auto switch With auto switch Flange bracket material: Carbon steel Surface treatment: Nickel plated . The dimensions except A, L and L1 are the same as those of the rod flange. Compact Foot Bore size (mm) Stroke range (mm) 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 72 82 80.9 90.9 89.9 99.9 33 43 39.5 49.5 40.5 50.5 60.4 70.4 66.9 76.9 73.9 83.9 L 17 17 18 A 82 90.9 99.9 B 43 49.5 50.5 LS 70.4 76.9 83.9 L1 38.5 38.5 43.5 LD 6.6 6.6 9 Bore size (mm) Stroke range (mm) 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 LH 30 33 39 LT 3.2 3.2 3.2 LX 34 40 50 LY 57 64 78 LZ 45 52 64 X 13.7 13.7 16.7 Y 5.8 7 8 (mm) A B LS Without auto switch With auto switch Compact foot bracket material: Carbon steel Surface treatment: Zinc chromated Compact foot: CQ2LCS/CDQ2LCS Rod end male thread Rod end male thread A + Stroke LS + Stroke L B + Stroke LY LH LZ LX 4 × oLD LT Y X X Y L1 Special cap bolt Compact Cylinder: Anti-lateral Load Series CQ2 Rod end male thread . For details about the rod end nut and accessory brackets, refer to page 804. 921 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A