【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   183 / 248

BOOKをみる

10秒後にBOOKのページに移動します


Z M E J W E M K R R H1 C1 X L1 oD Q F L MM B + Stroke A + Stroke O1 thread Width across flat B1 H thread effective depth C Auto switch Minimum lead wire bending radius 10 4 x oN through 8 x oO counterbore 2 x P (Rc, NPT, G) (Port size) 32 40 50 8 8 11 28.5 28.5 33.5 23.5 23.5 28.5 M14 x 1.5 M14 x 1.5 M18 x 1.5 (mm) H1 L1 20.5 20.5 26 C1 22 22 27 B1 MM X 32 40 50 5 to 50 75, 100 5 to 50 75, 100 10 to 50 75, 100 40 50 46.5 56.5 48.5 58.5 33 43 39.5 49.5 40.5 50.5 43 49.5 50.5 50 56.5 58.5 13 13 15 16 16 20 45 52 64 7.5 7.5 10.5 M8 x 1.25 M8 x 1.25 M10 x 1.5 4.5 5 7 14 14 17 7 7 8 34 40 50 5.5 5.5 6.6 9 depth 7 9 depth 7 11 depth 8 1/8 1/8 1/4 10 12.5 10.5 14 15 19 (mm) C D E F H J K L M N O P Q 49.5 57 71 W Z A B A B 32 40 50 M6 x 1.0 M6 x 1.0 M8 x 1.25 10 10 14 (mm) O1 R CDQ2AS Standard (Through-hole): CQ2BS/CDQ2BS Both ends tapped: CQ2AS/CDQ2AS o32 to o50/With Auto Switch Dimensions (In the case of without auto switches, the A, B dimensions will be only changed. Refer to the dimension table.) Rod end male thread Bore size (mm) Both Ends Tapped Bore size (mm) Rod End Male Thread The dimensions with boss on head end are equivalent to those of the CQ2 series, double acting, single rod. Refer to page 800. Bore size (mm) Stroke range (mm) Without auto switch With auto switch Series CQ2 920