【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   180 / 248

BOOKをみる

10秒後にBOOKのページに移動します


!1 r t !3 i y q e !0 !2 o w u Auto switch 32 40 50 63 80 100 5 191 284 . . . . 10 211 305 480 710 1229 2070 15 230 327 513 748 1289 2150 20 250 348 546 787 1350 2231 25 270 369 579 825 1410 2311 30 289 391 611 863 1470 2391 35 309 412 644 901 1530 2472 40 329 434 677 939 1591 2552 45 348 455 710 977 1651 2633 50 368 477 743 1015 1711 2713 75 468 589 915 1211 2008 3121 100 567 701 1087 1408 2305 3529 Refer to the below pages for further information on auto switches. Auto switch proper mounting position and its mounting height Minimum stroke for auto switch mounting Operating range Auto switch mounting brackets/Part no. P.954 to 960 Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 Description Cylinder tube Piston Piston rod Collar Retaining ring Bumper A Bumper B Bushing Wear ring Magnet Rod seal Piston seal Tube gasket Material Aluminum alloy Aluminum alloy Carbon steel Aluminum alloy Carbon tool steel Urethane Urethane Bearing alloy Resin . NBR NBR NBR Note Hard anodized Chromated Hard chrome plated Anodized Phosphate coated Replacement Parts/Seal Kit 32 40 50 63 80 100 CQ2B32-PS CQ2B40-PS CQ2B50-PS CQ2B63-PS CQ2B80-PS CQ2B100-PS Bore size (mm) Kit no. Contents Kits include items !1, !2, !3 from the table. . Seal kit includes !1, !2, !3 Order the seal kit based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Weight (g) Additional Weight (g) Bore size (mm) Cylinder stroke (mm) 32 40 50 63 80 100 6 26 17 142 99 180 165 151 6 27 17 154 114 214 198 196 6 53 32 243 177 373 348 393 19 53 32 320 241 559 534 554 45 120 49 690 501 1056 1017 1109 45 175 116 1057 770 1365 1309 1887 Bore size (mm) Both ends tapped Rod end male thread Foot (Including mounting bolts) Compact foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings, bolts) Male thread Nut Calculation: (Example) CDQ2DS32-20DCMZ . Basic weight: CDQ2BS32-20DCZ ・・・・・・・ . Additional weight: Both ends tapped ・・・・・・・・・・・・・・ Rod end male thread・・・・・・ Double clevis ・・・・・・・・・・・・・・・・・ 250 g 6 g 43 g 151 g 450 g Anti-lateral Load Series CDQ2 With Auto Switch Construction Weight Add each weight of auto switches when auto switches are mounted. 917 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A