【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   17 / 248

BOOKをみる

10秒後にBOOKのページに移動します


12 16 20 25 32 40 50 63 80 100 Bore size (mm) 5 10 15 20 25 30 35 40 45 50 75 100 29 42 63 86 125 187 . . . . 35 50 75 100 145 208 339 480 916 1608 41 59 88 115 165 230 372 518 976 1688 47 67 101 129 184 251 405 556 1036 1768 54 76 114 144 204 273 438 594 1097 1849 60 84 127 158 224 294 471 632 1157 1929 . . 140 173 244 315 504 670 1217 2010 . . 152 187 263 337 537 708 1277 2090 . . 165 202 283 358 570 746 1338 2170 . . 178 216 303 380 603 784 1398 2251 . . . . 448 552 872 1112 1917 2982 . . . . 547 664 1043 1308 2215 3391 Weight (g) Additional Weight (g) Cylinder stroke (mm) Bore size (mm) Both ends tapped With boss on head end With rubber bumper Built-in One-touch fittings Foot (Including mounting bolts) Compact foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings, bolts) Rod end male thread Male thread Nut 12 16 20 25 32 40 50 63 80 100 2 1.5 1 0.7 0 . 55 41 57 54 32 2 3 2 1.3 0 . 67 51 69 65 39 6 6 4 2 .2 . 164 121 139 133 88 6 12 8 3 .3 . 186 140 161 152 123 6 26 17 5 .3 12 142 99 180 165 151 6 27 17 7 .7 12 154 114 214 198 196 6 53 32 13 .9 21 243 177 373 348 393 19 53 32 25 .18 21 317 241 559 534 554 45 120 49 45 .31 . 683 501 1056 1017 1109 45 175 116 96 .56 . 1052 770 1365 1309 1887 Cylinder model C 6.5 5 7.5 9.5 D 25 30 35 40 45 50 25 30 35 40 45 50 25 30 35 40 45 50 55 60 65 70 30 35 40 45 50 55 60 65 70 75 30 35 40 45 50 55 60 65 70 75 90 95 100 105 110 115 120 125 130 135 CQ-M3 x 25L x 30L x 35L x 40L x 45L x 50L CQ-M3 x 25L x 30L x 35L x 40L x 45L x 50L CQ-M5 x 25L x 30L x 35L x 40L x 45L x 50L x 55L x 60L x 65L x 70L CQ-M5 x 30L x 35L x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L CQ-M5 x 30L x 35L x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 90L x 95L x 100L x 105L x 110L x 115L x 120L x 125L x 130L x 135L Mounting bolt part no. Mounting bolt part no. Mounting bolt part no. CQ2B12-5D -10D -15D -20D -25D -30D CQ2B16-5D -10D -15D -20D -25D -30D CQ2B20-5D -10D -15D -20D -25D -30D -35D -40D -45D -50D CQ2B25-5D -10D -15D -20D -25D -30D -35D -40D -45D -50D CQ2B32-5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -55DZ-XB10 -60DZ-XB10 -65DZ-XB10 -70DZ-XB10 -75DZ -80DZ-XB10 -85DZ-XB10 -90DZ-XB10 -95DZ-XB10 -100DZ Cylinder model C 14.5 15 15.5 D 55 60 65 70 75 80 85 90 95 110 115 120 125 130 135 140 145 150 155 65 70 75 80 85 90 95 100 105 120 125 130 135 140 145 150 155 160 165 CQ-M10 x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 110L x 115L x 120L x 125L x 130L x 135L x 140L x 145L x 150L x 155L CQ-M10 x 65L x 70L x 75L x 80L x 85L x 90L x 95L x 100L x 105L x 120L x 125L x 130L x 135L x 140L x 145L x 150L x 155L x 160L x 165L CQ2B80-10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -55DZ-XB10 -60DZ-XB10 -65DZ-XB10 -70DZ-XB10 -75DZ -80DZ-XB10 -85DZ-XB10 -90DZ-XB10 -95DZ-XB10 -100DZ CQ2B100-10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -55DZ-XB10 -60DZ-XB10 -65DZ-XB10 -70DZ-XB10 -75DZ -80DZ-XB10 -85DZ-XB10 -90DZ-XB10 -95DZ-XB10 -100DZ Cylinder model C 9 7.5 12.5 D 35 40 45 50 55 60 65 70 75 80 95 100 105 110 115 120 125 130 135 140 45 50 55 60 65 70 75 80 85 100 105 110 115 120 125 130 135 140 145 50 55 60 65 70 75 80 85 90 105 110 115 120 125 130 135 140 145 150 CQ-M5 x 35L x 40L x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 95L x 100L x 105L x 110L x 115L x 120L x 125L x 130L x 135L x 140L CQ-M6 x 45L x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 100L x 105L x 110L x 115L x 120L x 125L x 130L x 135L x 140L x 145L CQ-M8 x 50L x 55L x 60L x 65L x 70L x 75L x 80L x 85L x 90L x 105L x 110L x 115L x 120L x 125L x 130L x 135L x 140L x 145L x 150L CQ2B40-5DZ -10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -55DZ-XB10 -60DZ-XB10 -65DZ-XB10 -70DZ-XB10 -75DZ -80DZ-XB10 -85DZ-XB10 -90DZ-XB10 -95DZ-XB10 -100DZ CQ2B50-10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -55DZ-XB10 -60DZ-XB10 -65DZ-XB10 -70DZ-XB10 -75DZ -80DZ-XB10 -85DZ-XB10 -90DZ-XB10 -95DZ-XB10 -100DZ CQ2B63-10DZ -15DZ -20DZ -25DZ -30DZ -35DZ -40DZ -45DZ -50DZ -55DZ-XB10 -60DZ-XB10 -65DZ-XB10 -70DZ-XB10 -75DZ -80DZ-XB10 -85DZ-XB10 -90DZ-XB10 -95DZ-XB10 -100DZ Mounting method: Mounting bolt for through-hole mounting of the CQ2B is available as an option. Refer to the following for ordering procedures. Order the actual number of bolts that will be used. Example) CQ-M3 x 25L 4 pcs. Material: Chromium molybdenum steel Surface treatment: Zinc chromated Weight Mounting Bolt for CQ2B/Without Auto Switch Mounting bolt Calculation: (Example) CQ2D32-20DCMZ . Basic weight: CQ2B32-20DZ . Additional weight: Both ends tapped Rod end male thread With rubber bumper Double clevis 184 g 6 g 43 g .3 g 151 g 381 g Series CQ2 A 790