【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   179 / 248

BOOKをみる

10秒後にBOOKのページに移動します


!1 r t !3 i y q e !2 o w u !0 Standard Component Parts No. 1 2 3 4 5 6 7 8 9 10 11 12 13 Description Cylinder tube Piston Piston rod Collar Retaining ring Bumper A Bumper B Bushing Wear ring Rod end nut Rod seal Piston seal Tube gasket Material Aluminum alloy Aluminum alloy Carbon steel Aluminum alloy Carbon tool steel Urethane Urethane Bearing alloy Resin Carbon steel NBR NBR NBR Note Hard anodized Chromated Hard chrome plated Anodized Phosphate coated Zinc chromated Replacement Parts/Seal Kit 32 40 50 63 80 100 CQ2B32-PS CQ2B40-PS CQ2B50-PS CQ2B63-PS CQ2B80-PS CQ2B100-PS Bore size (mm) Kit no. Contents . Seal kit includes !1, !2, !3. Order the seal kit based on each bore size. . Since the seal kit does not include a grease pack, order it separately. Grease pack part no.: GR-S-010 (10 g) Mounting Brackets/Part No. Note 1) When ordering foot and compact foot brackets, order 2 pieces per cylinder. Note 2) Parts belonging to each bracket are as follows. Foot, Compact foot, Flange: Body mounting bolts Double clevis: Clevis pin, Type C retaining rings for axis, Body mounting bolts Bore size (mm) Foot Note 1) Flange Double clevis 32 40 50 63 80 100 CQ-L032 CQ-L040 CQ-L050 CQ-L063 CQ-L080 CQ-L100 Compact foot Note 1) CQ-LC032 CQ-LC040 CQ-LC050 CQ-LC063 CQ-LC080 CQ-LC100 CQ-F032 CQ-F040 CQ-F050 CQ-F063 CQ-F080 CQ-F100 CQ-D032 CQ-D040 CQ-D050 CQ-D063 CQ-D080 CQ-D100 Rod end male thread Kits include items !1, !2, !3 from the table. Series CQ2 Construction A 916