【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   178 / 248

BOOKをみる

10秒後にBOOKのページに移動します


o100 o80 o63 o50 o40 o32 o100 o80 o63 o50 o40 o32 32 40 50 63 80 100 134 211 . . . . 556 689 1073 1386 2281 3494 5 100 457 577 902 1189 1985 3086 75 311 404 632 862 1465 2354 50 291 383 598 824 1405 2274 45 272 361 566 786 1345 2194 40 252 340 533 747 1284 2113 35 233 318 500 709 1224 2033 30 213 297 467 671 1164 1952 25 193 275 435 633 1104 1872 20 174 254 402 595 1043 1792 15 154 232 369 557 983 1711 10 300 200 100 0 10 20 30 40 50 60 70 80 90 100 300 200 100 0 10 20 30 40 50 60 70 80 90 100 IN OUT IN OUT IN OUT IN OUT IN OUT IN OUT 32 40 50 63 80 100 0.3 181 241 317 377 495 589 841 935 1361 1508 2144 2356 0.5 302 402 528 628 825 982 1402 1559 2268 2513 3574 3927 0.7 422 563 739 880 1155 1374 1962 2182 3175 3519 5003 5498 OUT IN Allowable Lateral Load at Rod End Cylinder stroke (mm) Allowable lateral load at rod end (N) Without Auto Switch Cylinder stroke (mm) Allowable lateral load at rod end (N) With Auto Switch Theoretical Output (N) Bore size (mm) Operating Operating pressure (MPa) direction Bore size (mm) Cylinder stroke (mm) Weight (g) Weight Additional Weight (g) Calculation: (Example) CQ2DS32-20DCMZ . Basic weight: CQ2BS32-20DCZ ・・・・・・・・・・・・ 193 g . Additional weight: Both ends tapped ・・・・・・・・・・・・・・・・ 6 g Rod end male thread ・・・・・・・・・ 43 g Double clevis ・・・・・・・・・・・・・・・・・・・ 151 g 393 g Compact Cylinder: Anti-lateral Load Series CQ2 Both ends tapped Rod end male thread Foot (Including mounting bolts) Compact foot (Including mounting bolts) Rod flange (Including mounting bolts) Head flange (Including mounting bolts) Double clevis (Including pin, retaining rings, bolts) 45 175 116 1057 770 1365 1309 1887 Bore size (mm) 100 45 120 49 690 501 1056 1017 1109 80 19 53 32 320 241 559 534 554 63 6 53 32 243 177 373 348 393 50 6 27 17 154 114 214 198 196 40 6 26 17 142 99 180 165 151 32 Male thread Nut 915 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z A