【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   176 / 248

BOOKをみる

10秒後にBOOKのページに移動します


M9NV M9PV M9BV M9NWV M9PWV M9BWV M9NAV.1 M9PAV.1 M9BAV.1 . M9N M9P M9B M9NW M9PW M9BW M9NA.1 M9PA.1 M9BA.1 P3DW . . A96V A93V.2 A90V A96 A93 A90 With auto switch (Built-in magnet) CQ2 CDQ2 Cylinder stroke (mm) Refer to page 914 for standard strokes. Bore size 32 40 50 63 80 100 32 mm 40 mm 50 mm 63 mm 80 mm 100 mm M9BW 32 32 30 30 D D S S B B C C Z Z Rc NPT G Built-in One-touch Fittings Note 1) Port thread type Nil TN TF F Made to Order Refer to page 914 for details. How to Order Compact Cylinder: Anti-lateral Load Series CQ2 o32, o40, o50, o63, o80, o100 With auto switch Without auto switch Mounting B A L LC F G D Through-hole (Standard) Both ends tapped Foot Compact foot Rod flange Head flange Double clevis . Mounting brackets are shipped together (but not assembled). . Cylinder mounting bolts are not included. Order them separately referring to “Mounting Bolt for CQ2BS” on pages 918 and 919. Note 1) Bore sizes available with One-touch fittings are o32 to o63. Besides, it is not possible to use for air-hydro type. Type S Anti-lateral load Action D Double acting Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDQ2LS40-30DCZ Number of auto switches Nil S n 2 pcs. 1 pc. “n” pcs. Auto switch Nil Without auto switch . Refer to the below table for applicable auto switches. Auto switch mounting groove Z 4 surfaces Body option 2 Nil M Standard (Rod end female thread) Rod end male thread Cushion C Rubber bumper Body option 1 Nil F Standard With boss on head end Applicable Auto Switches/ Refer to pages 1559 to 1673 for further information on auto switches. Refer to pages 1614 and 1615 for the D-P3DW type. Type Special function Electrical entry Wiring (Output) Load voltage DC AC Lead wire length (m) 0.5 (Nil) 3 (L) 5 (Z) None (N) Pre-wired Applicable load 1 connector (M) Auto switch model Perpendicular In-line Indicator light 5 V, 12 V 12 V 5 V, 12 V 12 V 5 V, 12 V 12 V . Grommet Yes 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 3-wire (NPN) 3-wire (PNP) 2-wire 2-wire (Non-polar) 24 V . Diagnostic indication (2-color indication) Water resistant (2-color indication) Magnetic field resistant (2-color indication) No Yes Grommet . 100 V 100 V or less 3-wire (NPN equivalent) 2-wire 24 V . 5 V 12 V 5 V, 12 V Reed Solid state auto switch auto switch IC circuit . IC circuit . IC circuit . Relay, PLC . Relay, PLC IC circuit . IC circuit .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m ・・・・・・・ Nil (Example) M9NW 1 m ・・・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・・・ Z (Example) M9NWZ . Solid state auto switches marked with “ア” are produced upon receipt of order. . There are other applicable auto switches other than the listed above. For details, refer to page 960. . For details about auto switches with pre-wired connector, refer to pages 1626 and 1627. 913 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z B