【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   174 / 248

BOOKをみる

10秒後にBOOKのページに移動します


q w q w o12 to o25 o32 . o40 to o100 D-A7ュ/A80 D-A73C/A80C D-A7ュH/A80H D-A79W D-F7ュ/J79 D-F7ュV D-J79C D-F7ュW/J79W D-F7ュWV D-F7BA/F7BAV D-F79F/F7NT D-P4DW BQ-1 BQ-2 BQP1-050 D-A9ュ D-A9ュV D-M9ュ D-M9ュV D-M9ュW D-M9ュWV D-M9ュA D-M9ュAV o12, o16, o20, o25 o32 to o100 A B C Applicable Cylinder Series: CDQP2, CDQP2ュュュ-ュS/-ュT (Axial piping) 4 Auto Switch Mounting Brackets/Part No. Auto switch mounting surface Auto switch model Bore size (mm) Auto switch mounting surface A/B/C side Auto switch mounting surface Auto switch mounting rail side only Note 1) When shipping cylinders, auto switch mounting brackets and auto switches are shipped together. BQ-1 BQ2-012 Two kinds of auto switch brackets are used as a set. BQ-2 BQ2-012 Two kinds of auto switch brackets are used as a set. Set screw (Not used) Set screw (Not used) Bore size (mm) Auto switch model Note 2) When shipping cylinders, auto switch mounting brackets and auto switches are shipped together. However, when the D-P4DW type with o40 to o100 is mounted, the auto switch is assembled at the time of shipment. Note 3) Refer to pages 1658 to 1660 for further information on auto switch mounting method. [Stainless Steel Mounting Screw Kit] The following stainless steel mounting screw kit (with nuts) is available. Use it in accordance with the operating environment. (Since auto switch spacer (for BQ-2) is not included, order BQ-2 separately.) BBA2: For D-A7/A8/F7/J7 types The above stainless steel screws are used when a cylinder is shipped with the D-F7BA/F7BAV auto switches. When only an auto switch is shipped independently, BBA2 is attached. Note 4) Refer to page 1659 for details of BBA2. Note 5) When the D-M9ュA(V) type is mounted, order auto switch mounting brackets BQ2-012S, BQ-2 or the stainless steel mounting screw kit BBA2 separately. Auto Switch Mounting Bracket/Weight Applicable bore size o12 to o25 o32 to o100 o12 to o25 o40 to o100 Weight (g) 1.5 1.5 5 16 BQ-1 BQ-2 BQ2-012 BQP1-050 Mounting bracket part no. Compact Cylinder: Axial Piping Series CDQP2 911 CUJ CU CQS RQ CQM CQU MU -Z D-ョ -Xョ Technical data CQ2 -Z