【DO!BOOK・ページリンク】
2-p0777-0973-cq2-z_en   173 / 248

BOOKをみる

10秒後にBOOKのページに移動します


5 5 5 10 10 15 15(5) 15(5) 15 20 20(10) 20(15) 15 15 D-M9ュV D-F7ュV D-J79C D-A9ュV D-A7ュ D-A80 D-A73C D-A80C D-M9ュWV D-M9ュAV D-F7ュWV D-F7BAV D-M9ュ D-F7ュ D-J79 15(10) 15 D-M9ュW D-M9ュA 15(5) 15(10) D-A7ュH D-A80H D-A79W D-F7ュW D-J79W D-F7BA D-F79F D-F7NT D-P4DW 10(5) 10 D-A9ュ Note) The dimension stated in ( ) shows the minimum stroke for the auto switch mounting when the auto switch does not project from the end surface of the cylinder body and hinder the lead wire bending space. (Refer to the figure below.) The auto switch and auto switch mounting bracket are ordered separately. Note) The applicable auto switches for the CDQP2ュュュ-ュS/-ュT (single acting) are those except for the D-P4DW type. (mm) 3 7.5 9.5 9 9 9.5 3.5 5 5 5 5.5 5.5 6 6.5 7 7 9.5 8.5 11 10 10.5 12 16 20 25 32 40 50 63 80 100 D-A9ュ(V) D-A79W D-P4DW (mm) D-A7ュ(H)(C) D-A80ュ(H)(C) D-M9ュ(V) D-M9ュW(V) D-M9ュA(V) D-F7ュ(V) D-J79(C) D-F7ュW(V) D-F7BA(V) D-F7NT D-F79F 10 12 12 12 12 11 10 12 12 13 13 13 13 13 13 14 14 16 15 17 5.5 6 5.5 5 6 6 6 6.5 6.5 7 . . . . . 5 5 5 5 5.5 Axial Piping Series CDQP2 With Auto Switch 2 2 Minimum Stroke for Auto Switch Mounting Applicable Cylinder Series: CDQP2, CDQP2ュュュ-ュS/-ュT (Axial piping) Number of auto switches With 1 pc. With 2 pcs. Applicable Cylinder Series: CDQP2, CDQP2ュュュ-ュS/-ュT (Axial piping) Auto switch model Operating Range . Values which include hysteresis are for guideline purposes only, they are not a guarantee (assuming approximately ±30% dispersion) and may change substantially depending on the ambient environment. Note) The applicable auto switches for the CDQP2ュュュ-ュS/-ュT (single acting) are those except for the D-P4DW type. Bore size A 910